norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Ball lock pins are used for easy fastening or joining of components. The lockable type prevents unauthorised loosening or connections.

The two balls are disengaged by opening the cylinder lock with a key and the pin can be slipped into holes in the workpieces. When the cylinder lock is pressed in manually, the balls lock and the connection is secure. The balls can only be disengaged using a matching key.
Material:Grip, thermoplastic.
Steel parts stainless steel.
Lock Zamac.
Key electro zinc-plated steel.
Version:Grip black grey or traffic red RAL 3020.
Stainless steel bright.
Note:Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load. These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

The cylinder lock is a single-key system. All cylinder locks can be opened using the same key. The lockable ball lock pins are supplied with two keys.
On request:Other versions.Accessory:Locating bushes for ball lock pins 03197
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03420-05 Ball lock pins, lockable with plastic T-grip 157 kB

Drawings

Ball lock pins, lockable with plastic T-grip

Overview of items (compressed)

Item selection/filter
Order No.Component
colour
BDD1D2D3LL1L2L3L5L6Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03420-05-208208020black grey RAL 70213381,889,520207,849,438,827,828838 36.21 €
03420-05-208208025black grey RAL 70213381,889,520257,849,438,832,828838 36.21 €
03420-05-208208030black grey RAL 70213381,889,520307,849,438,837,828838 38.81 €
03420-05-208208035black grey RAL 70213381,889,520357,849,438,842,828838 38.81 €
03420-05-208208040black grey RAL 70213381,889,520407,849,438,847,828838 38.81 €
03420-05-208208045black grey RAL 70213381,889,520457,849,438,852,828838 38.81 €
03420-05-208208050black grey RAL 70213381,889,520507,849,438,857,828838 38.81 €
03420-05-208210020black grey RAL 70213381,8101220208,949,438,828,9281060 50.63 €
03420-05-208210025black grey RAL 70213381,8101220258,949,438,833,9281060 50.63 €
03420-05-208210030black grey RAL 70213381,8101220308,949,438,838,9281060 52.81 €
03420-05-208210035black grey RAL 70213381,8101220358,949,438,843,9281060 52.81 €
03420-05-208210040black grey RAL 70213381,8101220408,949,438,848,9281060 52.81 €
03420-05-208210045black grey RAL 70213381,8101220458,949,438,853,9281060 52.81 €
03420-05-208210050black grey RAL 70213381,8101220508,949,438,858,9281060 52.81 €
03420-05-208210060black grey RAL 70213381,8101220608,949,438,868,9281060 55.56 €
03420-05-208212025black grey RAL 70213381,81214,520259,949,438,834,9281286 45.47 €
03420-05-208212030black grey RAL 70213381,81214,520309,949,438,839,9281286 47.93 €
03420-05-208212035black grey RAL 70213381,81214,520359,949,438,844,9281286 47.93 €
03420-05-208212040black grey RAL 70213381,81214,520409,949,438,849,9281286 47.93 €
03420-05-208212045black grey RAL 70213381,81214,520459,949,438,854,9281286 47.93 €
03420-05-208212050black grey RAL 70213381,81214,520509,949,438,859,9281286 47.93 €
03420-05-208212060black grey RAL 70213381,81214,520609,949,438,869,9281286 50.39 €
03420-05-208212070black grey RAL 70213381,81214,520709,949,438,879,9281286 50.39 €
03420-05-208212080black grey RAL 70213381,81214,520809,949,438,889,9281286 52.56 €
03420-05-208216030black grey RAL 70213381,81619203013,149,438,843,12816153 67.38 €
03420-05-208216035black grey RAL 70213381,81619203513,149,438,848,12816153 68.48 €
03420-05-208216040black grey RAL 70213381,81619204013,149,438,853,12816153 68.48 €
03420-05-208216045black grey RAL 70213381,81619204513,149,438,858,12816153 68.48 €
03420-05-208216050black grey RAL 70213381,81619205013,149,438,863,12816153 68.48 €
03420-05-208216060black grey RAL 70213381,81619206013,149,438,873,12816153 72.75 €
03420-05-208216070black grey RAL 70213381,81619207013,149,438,883,12816153 72.75 €
03420-05-208216080black grey RAL 70213381,81619208013,149,438,893,12816153 77.00 €
03420-05-20848208020red3381,889,520207,849,438,827,828838 36.21 €
03420-05-20848208025red3381,889,520257,849,438,832,828838 36.21 €
03420-05-20848208030red3381,889,520307,849,438,837,828838 38.81 €
03420-05-20848208035red3381,889,520357,849,438,842,828838 38.81 €
03420-05-20848208040red3381,889,520407,849,438,847,828838 38.81 €
03420-05-20848208045red3381,889,520457,849,438,852,828838 38.81 €
03420-05-20848208050red3381,889,520507,849,438,857,828838 38.81 €
03420-05-20848210020red3381,8101220208,949,438,828,9281060 50.63 €
03420-05-20848210025red3381,8101220258,949,438,833,9281060 50.63 €
03420-05-20848210030red3381,8101220308,949,438,838,9281060 52.81 €
03420-05-20848210035red3381,8101220358,949,438,843,9281060 52.81 €
03420-05-20848210040red3381,8101220408,949,438,848,9281060 52.81 €
03420-05-20848210045red3381,8101220458,949,438,853,9281060 52.81 €
03420-05-20848210050red3381,8101220508,949,438,858,9281060 52.81 €
03420-05-20848210060red3381,8101220608,949,438,868,9281060 55.56 €
03420-05-20848212025red3381,81214,520259,949,438,834,9281286 45.47 €
03420-05-20848212030red3381,81214,520309,949,438,839,9281286 47.93 €
03420-05-20848212035red3381,81214,520359,949,438,844,9281286 47.93 €
03420-05-20848212040red3381,81214,520409,949,438,849,9281286 47.93 €
03420-05-20848212045red3381,81214,520459,949,438,854,9281286 47.93 €
03420-05-20848212050red3381,81214,520509,949,438,859,9281286 47.93 €
03420-05-20848212060red3381,81214,520609,949,438,869,9281286 50.39 €
03420-05-20848212070red3381,81214,520709,949,438,879,9281286 50.39 €
03420-05-20848212080red3381,81214,520809,949,438,889,9281286 52.56 €
03420-05-20848216030red3381,81619203013,149,438,843,12816153 67.38 €
03420-05-20848216035red3381,81619203513,149,438,848,12816153 68.48 €
03420-05-20848216040red3381,81619204013,149,438,853,12816153 68.48 €
03420-05-20848216045red3381,81619204513,149,438,858,12816153 68.48 €
03420-05-20848216050red3381,81619205013,149,438,863,12816153 68.48 €
03420-05-20848216060red3381,81619206013,149,438,873,12816153 72.75 €
03420-05-20848216070red3381,81619207013,149,438,883,12816153 72.75 €
03420-05-20848216080red3381,81619208013,149,438,893,12816153 77.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83