norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Grip and push button stainless steel 1.4305.
Pin stainless steel 1.4305.
Balls stainless steel 1.4125.
Compression spring stainless steel 1.4310.

Version:Bright.Note:Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Advantages:Wide connections possible.
The pin length does not need to be coordinated with the component width.
On request:Other pin lengths.Accessory:Locating bushes for ball lock pins with head-end lock 03425.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03415-10_A Ball lock pins with head-end lock 213 kB

Drawings

Ball lock pins with head-end lock

Item selection/filter

Order No.FormD

D1D2D3D5LL1L2L5SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03415-10-001205050A11,555,5101,5347255011510 22.98 €
03415-10-001205100A11,555,5101,53972510011510 23.72 €
03415-10-001205150A11,555,5101,531472515011510 23.92 €
03415-10-001206050A11,566,85102347255011614 23.46 €
03415-10-001206100A11,566,851023972510011614 24.25 €
03415-10-001206150A11,566,8510231472515011614 24.50 €
03415-10-001508100A15,589,513,533,596,53310015826 25.24 €
03415-10-001508150A15,589,513,533,5146,53315015826 25.71 €
03415-10-001508200A15,589,513,533,5196,53320015826 26.35 €
03415-10-001510100A15,5101213,543,596,533100151040 26.08 €
03415-10-001510150A15,5101213,543,5146,533150151040 26.97 €
03415-10-001510200A15,5101213,543,5196,533200151040 27.46 €
03415-10-002112150A221214,5204,53,5146,539,5150211257 30.03 €
03415-10-002112200A221214,5204,53,5196,539,5200211257 31.07 €
03415-10-002112250A221214,5204,53,5246,539,5250211257 31.71 €
03415-10-002116150A221619206,5414639,51502116100 32.81 €
03415-10-002116200A221619206,5419639,52002116100 34.67 €
03415-10-002116250A221619206,5424639,52502116100 35.72 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83