norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball lock pins with plastic grip and metal or plastic collar
03193

Ball lock pins with plastic grip and metal or plastic collar

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Grip and push button thermoplastic.
Metal parts stainless steel.
Version:Grip black.
Push button traffic red.
Steel parts bright.
Note:Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.
Form A is suitable for applications where high demands and precision are required.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Features:Form A:
Pin ground, metal collar, high axial pull-out force
Form B:
Pin h9, plastic collar, low axial pull-out force
Accessory:Locating bushes for ball lock pins 03197
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
Drawing reference:
1) Metal collar
2) Plastic collar
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03193 Ball lock pins with plastic grip 187 kB

Drawings (total overview)

Ball lock pins with plastic grip and metal or plastic collar

Ball lock pins with plastic grip and metal collar

More information

Drawings

Ball lock pins with plastic grip and metal collar

Item selection/filter

Order No.FormDD1D2D3LL1L2L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03193-3805010A3855,51610632,516515  16.50 €
03193-3805015A3855,51615632,521515  16.50 €
03193-3805020A3855,51620632,526515  16.63 €
03193-3805025A3855,51625632,531515  16.63 €
03193-3805030A3855,51630632,536515  17.57 €
03193-3806010A3866,851610732,517622  16.50 €
03193-3806015A3866,851615732,522622  16.50 €
03193-3806020A3866,851620732,527622  17.05 €
03193-3806025A3866,851625732,532622  16.63 €
03193-3806030A3866,851630732,537622  17.93 €
03193-3806035A3866,851635732,542622  17.57 €
03193-3806040A3866,851640732,547622  18.22 €
03193-3806045A3866,851645732,552622  17.79 €
03193-3806050A3866,851650732,557622  18.22 €
03193-3808020A3889,51620832,528838  17.74 €
03193-3808025A3889,51625832,533838  17.74 €
03193-3808030A3889,51630832,538838  18.69 €
03193-3808035A3889,51635832,543838  18.69 €
03193-3808040A3889,51640832,548838  19.00 €
03193-3808045A3889,51645832,553838  19.00 €
03193-3808050A3889,51650832,558838  19.00 €
03193-4710020A4710122320940291060  28.93 €
03193-4710025A4710122325940341060  28.93 €
03193-4710030A4710122330940391060  30.38 €
03193-4710035A4710122335940441060  30.38 €
03193-4710040A4710122340940491060  30.38 €
03193-4710045A4710122345940541060  30.71 €
03193-4710050A4710122350940591060  30.71 €
03193-4710060A4710122360940691060  31.88 €
03193-4712025A471214,523251040351286  29.79 €
03193-4712030A471214,523301040401286  31.27 €
03193-4712035A471214,523351040451286  31.27 €
03193-4712040A471214,523401040501286  31.27 €
03193-4712045A471214,523451040551286  31.27 €
03193-4712050A471214,523501040601286  31.27 €
03193-4712060A471214,523601040701286  32.76 €
03193-4712070A471214,523701040801286  34.26 €
03193-4712080A471214,523801040901286  34.26 €
03193-4716030A471619233013404316153  53.23 €
03193-4716035A471619233513404816153  53.23 €
03193-4716040A471619234013405316153  53.23 €
03193-4716045A471619234513405816153  53.37 €
03193-4716050A471619235013406316153  53.37 €
03193-4716060A471619236013407316153  57.07 €
03193-4716070A471619237013408316153  57.07 €
03193-4716080A471619238013409316153  60.80 €

Ball lock pins with plastic grip and plastic collar

More information

Drawings

Ball lock pins with plastic grip and plastic collar

Item selection/filter

Order No.FormDD1D2D3LL1L2L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03193-13805015B3855,516155,93320,9515  13.94 €
03193-13805020B3855,516205,93325,9515  14.03 €
03193-13805025B3855,516255,93330,9515  14.03 €
03193-13805030B3855,516305,93335,9515  14.81 €
03193-13806030B3866,8516306,83336,8622  14.81 €
03193-13806040B3866,8516406,83346,8622  15.00 €
03193-13806050B3866,8516506,83356,8622  15.00 €
03193-13808030B3889,516307,83337,8838  16.25 €
03193-13808040B3889,516407,83347,8838  16.53 €
03193-13808050B3889,516507,83357,8838  16.53 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83