norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polyamide PA6.Version:black.Note:Adapter for joining an energy chain to a corrugated pipe or an energy chain to a cable gland.

The energy chain/corrugated pipe can be rotated in the adapter. The cable gland is however, clamped.

The bracket for adapter 80855-21 is used to secure the adapter.
Temperature range:-45 °C to +105 °C (briefly up to +150 °C).Accessory:Brackets for adapter 80855-21.
Cable glands 80855-25.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80855-20 Adapter 628 kB

Drawings

Adapter

Item selection/filter

Order No.

Nominal sizeCADAcc.PriceOrder
80855-20-070170 107.04 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83