norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swivel arms with low-friction guide
80855-11

Swivel arms with low-friction guide

go back

Item description/product images

DescriptionMaterial:Polyamide PA6.Version:black.Note:The low-friction cable guide enables the energy chain/corrugated pipe to run smoothly and evenly through the guide. The swivel arms offer more freedom of movement when guiding the energy chains.Temperature range:-45 °C to +105 °C (briefly up to +150 °C).Assembly:The swivel arms are usually mounted on a rotary flange and offer additional freedom of movement compared to just using a rotary flange.Accessory:Rotary flange 80855-10.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80855-11 Swivel arms with low-friction guide 390 kB

Drawings

Swivel arms with low-friction guide

Item selection/filter

Order No.

Nominal sizeCADAcc.PriceOrder
80855-11-070170 60.55 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83