norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cable glands, stainless steel or plastic in Hygienic DESIGN
84100-13

Cable glands, stainless steel or plastic in Hygienic DESIGN

go back

Item description/product images

DescriptionMaterial:

Stainless steel cable gland: Outer part 1.4404, inner part 1.4305.
Plastic cable gland: Polyamide.
Cable gland seal: TPU.
Hose: Polyamide.

Version:Cable gland: bright stainless steel, transparent plastic.
Hose: coated
Note:Washers supplied.
EN 60423 metric thread.
IP rating 66, 68 up to 15 bar, 69K.
Tension relief corresponds to EU standard 62444.
EHEDG certified.
Seal insert ADI - free
Temperature range:Stainless steel cable gland: -40 °C to +85 °C.
Plastic cable gland: -20 °C to +85 °C.
Hose: -20 °C to +95 °C.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 84100-13 Cable glands, stainless steel or plastic in Hygienic DESIGN 402 kB

Drawings

Cable glands, stainless steel or plastic in Hygienic DESIGN

Item selection/filter

Order No.ItemMain
material
D

D1D2D3HSWLCADAcc.PriceOrder
84100-13-12150Cable glandstainless steelM12X1,5-87-519177 42.22 €
84100-13-16150Cable glandstainless steelM16x1,5-109-721209 45.20 €
84100-13-20150Cable glandstainless steelM20X1,5-12,512-927249 49.75 €
84100-13-25150Cable glandstainless steelM25x1,5-18,518-15273010 55.44 €
84100-13-32150Cable glandstainless steelM32x1,5-25,323-20273611 62.26 €
84100-13-16151Cable glandplasticM16x1,5-109-725229 9.53 €
84100-13-20151Cable glandplasticM20X1,5-12,512-929269 10.45 €
84100-13-25151Cable glandplasticM25x1,5-18,518-15313210 11.41 €
84100-13-32151Cable glandplasticM32x1,5-25,323-20323811 12.58 €
80800-1250Hosepolyamide11,816----50M 837.21 €
80800-1750Hosepolyamide15,621,6----50M 894.98 €
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
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83