norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Stainless steel A2.Version:Bright.Note:These stainless steel mounting brackets are used to mount the LED machine lamps 86025.

They permit the LED lamps to be infinitely rotated through 110° and secured.

The two brackets are screwed into the tapped holes on the end caps of the lamp using M4x8 supplied.
Supplied with2x mounting brackets.
4x DIN EN ISO 7380 M4x8 screws with flattened pan heads.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 86090-20 Mounting bracket 228 kB

Drawings

Mounting bracket

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
86090-20-302840Catch plate 8.49 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83