norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Connecting element, Ø70 mm 12-230 V AC/DC, Form C
81400-30_C

Connecting element, Ø70 mm 12-230 V AC/DC, Form C

go back

Item description/product images

DescriptionMaterial:Connecting element fibreglass reinforced polyamide.
Cover polycarbonate.
Version:Connecting element and cover black.Note:The connection element serves as a power distributor for the following attachments. Light or acoustic elements can be combined on the connection element to form a signal tower (max. 5 elements). The connection element is always supplied with a cover. The cover cap is used to close the connection element or as a cover for the topmost lamp element.

The electrical connection in the connecting element is via spring-clip terminals. Cable diameter max. 11 mm.
Wire cross-section for single-core cables from 0.5 to 1.5 mm².
For multi and fine-wired cables from 0.25 to 1.5 mm².
By Form C the connection is made via an M12 plug terminal.

Certificates / Standards met:
CE, EAC, WEEE, cULus, UKCA, UL (Type 12).
Technical data:Mounting position: arbitrary.Temperature range:-20 °C to +50 °C.Assembly:Form A: connecting element for mounting on flat surfaces (with sealing plate).

Form B: connecting element for mounting on a Ø25mm tube.

Form C: connecting element with M12 plug connector for mounting on flat surfaces or a Ø25mm tube (with sealing plate).
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81400-30_C Connecting element, Ø70 mm 12-230 V AC/DC, Form C 422 kB

Drawings

Connecting element, Ø70 mm 12-230 V AC/DC, Form C

Item selection/filter

Order No.

FormConnection
type
Operating voltage
V
Operating voltage typeCurrent ratingCADAcc.PriceOrder
81400-30-13CM12 8-pole, A coded10-31,6±0%DC2A 103.45 €
Order No.

Safety ratingProtection classContamination levelOvervoltage categoryCADAcc.PriceOrder
81400-30-13IP65III3II 103.45 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83