norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK reducer adapters system size 138 mm
42209-10

UNILOCK reducer adapters system size 138 mm

go back

Item description/product images

DescriptionMaterial:Body tool steel.
Clamping bolt case-hardening steel.
Version:Body soft, functional faces ground.
Clamping bolt oxidised. Contact faces hardened and ground.
Note:The UNILOCK reducer adapters are suitable for clamping and positioning the workpiece. Reducer adapters can be screwed to the workpiece and mounted together on the pneumatic clamping modules. Drawing reference:
1) Cap screw DIN EN ISO 4762
2) Centring clamping bolt = Form A
Compensation clamping bolt = Form B
Clamping bolt = Form C
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42209-10 UNILOCK reducer adapters system size 138 mm 162 kB

Drawings

UNILOCK reducer adapters system size 138 mm

Item selection/filter

Order No.FormForm definitionD

D1D2D3HH1H2H3CADAcc.PriceOrder
42209-10-113810010Acentring clamping bolt1388025M1010025,5510 565.01 €
42209-10-213810010Bcompensation clamping bolt1388025M1010025,5510 587.51 €
42209-10-313810010Cclamping bolt1388025M1010025,5510 541.32 €
42209-10-113810012Acentring clamping bolt1388025M1210028510 565.01 €
42209-10-213810012Bcompensation clamping bolt1388025M1210028510 587.51 €
42209-10-313810012Cclamping bolt1388025M1210028510 541.32 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83