norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK clamping pin with threaded pin size 80 mm
42208

UNILOCK clamping pin with threaded pin size 80 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and black oxidised.
Contact faces ground.
Note:The UNILOCK clamping pint is suitable for clamping and positioning workpieces and fixtures. Clamping pins are screwed onto the exchange element and adapted to the various basic modules.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42208 UNILOCK clamping pin with threaded pin size 80 mm 156 kB

Drawings

UNILOCK clamping pin with threaded pin size 80 mm

Item selection/filter

Order No.FormD1

HSWCADAcc.PriceOrder
42208-140002416AM162417 125.05 €
42208-140003020AM203017 134.04 €
42208-140003624AM243617 141.50 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83