norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Wedge clamps steel, with different jaw faces
41501

Wedge clamps steel, with different jaw faces

go back

Item description/product images

Show/filter all items
DescriptionProduct description:The functioning principle make the wedge clamps ideal for multi-clamping.
The wedge shape creates high clamping forces.
The wedge clamps can be used for clamping in conjunction with the clamping rail or mounted in tapped holes or T-slots.
Tightening the clamping screw moves the two clamping segments outwards and press the workpieces against the fixed jaws of the machining fixture.
The double wedge has an elongated hole allowing for movement and to compensate for tolerances.
Displacement: M12 = ±1 mm, M16 = ±1.5 mm.
Material:Double wedge and clamping segments mild steel.Version:Double wedge and clamping segments hardened, phosphated.Note:The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.Supplied withWedge clamps.
Fastening screw.
Drawing reference:
Form A: Smooth jaw face
Form B: Serrated jaw facet
Form C: With step
Form D: With machining allowance
Form E: With jaw pins
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41501 Wedge clamps 198 kB

Drawings (total overview)

Wedge clamps steel, with different jaw faces

Wedge clamps, steel, Form A, smooth jaw faces

More information

Drawings

Wedge clamps, steel, Form A, smooth jaw faces

Item selection/filter

Order No.FormForm-TypeL
min.
L
max.
B

HB1H1H3D
Internal
thread
Z
cap screw
DIN 912
Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
41501-0500112Asmooth44,550,550253012,53,5M5M12x253085 156.98 €
41501-0720112Asmooth61687239,74421,33,5M6M12X403085 281.75 €
41501-0720116Asmooth61687239,74421,33,5M6M16X4050150 279.45 €
41501-1000116Asmooth71,581,510042,66421,65M8M16X4050150 356.50 €

Wedge clamps, steel, Form B, serrated jaw faces

More information

Drawings

Wedge clamps, steel, Form B, serrated jaw faces

Item selection/filter

Order No.FormForm-TypeL
min.
L
max.
B

HB1H1H3D
Internal
thread
Z
cap screw
DIN 912
Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
41501-0500212Bserrated44,550,550253012,53,5M5M12x253085 199.24 €
41501-0720212Bserrated61687239,74421,33,5M6M12X403085 302.45 €
41501-0720216Bserrated61687239,74421,33,5M6M16X4050150 305.90 €
41501-1000216Bserrated71,581,510042,66421,65M8M16X4050150 394.45 €

Wedge clamps, steel, Form C, with step

More information

Drawings

Wedge clamps, steel, Form C, with step

Item selection/filter

Order No.FormForm-TypeL
min.
L
max.
B

HB1H1H2H3D
Internal
thread
Z
cap screw
DIN 912
Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
41501-0502312C2 mm steps50,556,550253012,523,5M5M12x253085 205.28 €
41501-0505312C5 mm steps50,556,550253012,553,5M5M12x253085 205.28 €
41501-0722316C2 mm steps67747239,74421,323,5M6M16X4050150 330.05 €
41501-0725316C5 mm steps67747239,74421,353,5M6M16X4050150 333.50 €
41501-1002316C2 mm steps77,587,510042,66421,625M8M16X4050150 410.55 €
41501-1005316C5 mm steps77,587,510042,66421,655M8M16X4050150 416.30 €

Wedge clamps, steel, Form D, with machining allowance

More information

Drawings

Wedge clamps, steel, Form D, with machining allowance

Item selection/filter

Order No.FormForm-TypeL
min.
L
max.
B

HB1H1H3D
Internal
thread
Z
cap screw
DIN 912
Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
41501-0500412Dwith machining allowance54,560,550253012,53,5M5M12x253085 163.01 €
41501-0720412Dwith machining allowance71787239,74421,33,5M6M12X403085 290.95 €
41501-0720416Dwith machining allowance71787239,74421,33,5M6M16X4050150 288.65 €
41501-1000416Dwith machining allowance81,591,510042,66421,65M8M16X4050150 366.85 €

Wedge clamps, steel, Form E, with clamping pins

More information

Drawings

Wedge clamps, steel, Form E, with clamping pins

Item selection/filter

Order No.FormForm-TypeL
min.
L
max.
B

HB1B2H1H3H4H5H6D
Internal
thread
Z
cap screw
DIN 912
Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
41501-0500512Ewith pins54605025301812,53,5594,75M5M12x253085 235.75 €
41501-0720512Ewith pins70,277,67239,7442721,33,5-94,75M6M12X403085 369.15 €
41501-0720516Ewith pins70,277,67239,7442721,33,5-94,75M6M16X4050150 393.30 €
41501-1000516Ewith pins81,590,510042,6644021,65-94,75M8M16X4050150 442.75 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83