norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Jaw plates smooth carbide-coated
41410

Jaw plates smooth carbide-coated

go back

Item description/product images

DescriptionProduct description:The smooth jaw plates are used for pull-down clamping of pre-machined and ground workpiece surfaces.Material:Steel.Version:Hardened, bright.
Laser marked scale.
Clamping surface carbide coated.
Note:Additional product information can be found in the operating instructions.Accessory:Torx screws M6x10Applications:For pre-machined and ground workpiece surfaces.Drawing reference:
1) Clamping surface carbide coated
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41410 Jaw plates smooth carbide-coated 172 kB

Drawings

Jaw plates smooth carbide-coated

Item selection/filter

Order No.B

HSCADAcc.PriceOrder
41410-090090358 135.03 €
41410-1250125358,5 160.76 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83