norelem Normelemente GmbH & Co. KGPostfach 11 63 · D-71706 Markgröningen · Phone +49 71 45/206-44 to 45 · +49 71 45/206-66
E-Mail: info@norelem.de · Internet: www.norelem.com

Hammerhead nut and hammerhead screw

go back
Test

T-nuts & hammer-head screws

T-nuts and hammer-head screws are used as a quick and secure fastening element for profiles or rails. Both components are twisted into the profile slot and so can be subsequently inserted into existing systems. Both T-nuts and hammer-head screws can be turned by tightening 90° to lock into the slot. The serrations break through the anodised film and create a secure, electrically conductive connection.
norelem offers T-nuts and hammer-head screws in various versions.

Go to shop