norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Ball lock pins

go back
Test

Ball lock pins, self-locking

With the ball lock pins from norelem, machine elements and workpieces can be connected and secured quickly and easily. A ball lock pin comprises an elongated pin (metal rod), a push button with spring tension and a locking element at the end of the pin. The locking element consists of two balls which provide the locking mechanism.
Function: By pressing the push button, both balls at the bottom end can be unlocked and the components to be connected can be secured in place. When the push button is released, the balls automatically lock in place and thus ensure a secure connection.
Whether as an L-grip, T-grip or mushroom knob – norelem ball lock pins are available with various grip variants. In addition, norelem offers ball lock pins in a fully stainless-steel version, whereby all components (grip, push button, metal rod and balls) are made from stainless steel.

Go to shop