norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Automatic fastener type I

go back
Test

Connecting sets, automatic

norelem connecting sets are used to create right-angled connections from two aluminium profiles. The connecting sets are designed so that they allow the profiles to be positioned freely. The connector is complete with a self-tapping screw which removes the need for a pilot hole and the connector can be screwed into the profile slot from the front.
Automatic connecting sets should always be used opposite each other in pairs.

Go to shop