norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Conventional PVC sealing profiles for insertion into sealing ducts, slots or U-profiles.

The lip profiles reliably seal and protect the components from external influences.
Material:PVC.Version:black.Note:Shore 57A ± 5.

Observe tolerances acc. to DIN 16941.
Application:- Switchbox construction
- Machine and plant construction
- Automotive industry
- Construction and window fabrication
Assembly:Quick, simple and smooth installation. When pressed in by hand, the lip profile jams into a gap or channel between two faces.On request:Other lengths.Drawing reference:
1) Clamping range
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96523-02 Lip profiles PVC 192 kB

Drawings

Lip profiles PVC

Item selection/filter

Order No.B

HH1LClamping range
mm
CADAcc.PriceOrder
96523-02-0170X200011179,5200010 10.60 €
96523-02-0170X500011179,5500010 23.74 €
96523-02-0170X1000011179,51000010 45.62 €
96523-02-0170X2000011179,52000010 89.39 €
96523-02-0195X20001119,511,5200010 11.05 €
96523-02-0195X50001119,511,5500010 24.87 €
96523-02-0195X100001119,511,51000010 47.90 €
96523-02-0195X200001119,511,52000010 93.94 €
96523-02-0215X20001121,513,5200010 9.79 €
96523-02-0215X50001121,513,5500010 21.71 €
96523-02-0215X100001121,513,51000010 41.57 €
96523-02-0215X200001121,513,52000010 81.29 €
96523-02-0275X20001127,519,5200010 15.66 €
96523-02-0275X50001127,519,5500010 36.39 €
96523-02-0275X100001127,519,51000010 70.92 €
96523-02-0275X200001127,519,52000010 139.99 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83