norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
Note:The dimensions for A are in inches, all other dimensions are in mm.On request:Clamping levers for tightening.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29010 inch Tube clamps base, aluminium, inch 791 kB

Drawings

Tube clamps base aluminium - inch

Item selection/filter

Order No.hole
arrangement
A

BCDEGHKLMNOPRSUCADAcc.PriceOrder
29010-5CP10.56272535,542282837425302321M6x2030 18.26 €
29010-5CR10.756272535,542282837425302321M6x2030 18.26 €
29010-5CS21742,5405360404250608423329M8x2545 19.47 €
29010-5D211.59615674906060709010644040M10x3064 32.86 €
29010-5D4121170668410574748510514804549,5M10x3580 33.57 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83