norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Form A,G: Foot high carbon steel, ball element free-cutting steel.
Form B: All stainless steel
Form C: Foot POM, ball element free-cutting steel.
Form D: Foot POM, ball element stainless steel.

Anti-slip plate thermoplastic elastomer.
Version:Form A: Ball element case-hardened and black oxidised.
Form B: Bright.
Form C: Ball element case-hardened and black oxidised.
Form D: Ball element bright.
Form G: Ball element case hardened and black oxidised, foot with anti-slip plate.
Note:The anti-slip plate absorbs vibrations and prevents the swivel foot slipping
The loading indicated in the table is a recommendation up to which permanent static load the swivel foot can be used.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07144 inch Swivel feet, inch 212 kB

Drawings (total overview)

Swivel feet - inch

Swivel feet, Form A and B - inch

More information

Drawings

Swivel feet, Form A and B - inch

Overview of items (compressed)

Item selection/filter
Order No.
Form A
Order No.
Form B
DD1

HH2TSWLoad rating
max. kN
Filter
07144-1A207144-3A2201/4-20152,58,51010
07144-1A307144-3A3255/16-1818491318
07144-1A407144-3A4323/8-16225101720
07144-1A507144-3A5401/2-13266121935
07144-1A607144-3A6505/8-11327142445
07144-1A707144-3A7603/4-10428183055

Swivel feet, Form C and D - inch

More information

Drawings

Swivel feet, Form C and D - inch

Overview of items (compressed)

Item selection/filter
Order No.
Form C
Order No.
Form D
DD1

HH2TSWLoad rating
max. kN
Filter
07144-5A207144-2A2201/4-20152,58,5104
07144-5A307144-2A3255/16-181849137
07144-5A407144-2A4323/8-16225101710
07144-5A507144-2A5401/2-13266121918
07144-5A607144-2A6505/8-11327142420
07144-5A707144-2A7603/4-10428183022

Swivel feet, Form G - inch

More information

Drawings

Swivel feet, Form G - inch

Item selection/filter

Order No.FormDD1HH2TSWLoad rating
max. kN
CADAcc.PriceOrder
07144-4A4G323/8-16255101712 35.35 €
07144-4A5G401/2-13296121917 27.32 €
07144-4A6G505/8-11357142420 40.94 €
07144-4A7G603/4-10458183024 48.82 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83