norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Crank handles with revolving cylinder grip - inch
06500 inch

Crank handles with revolving cylinder grip - inch

go back

Item description/product images

DescriptionMaterial:Black grey thermoplastic.Version:Steel parts black oxidised.Note:The hub cap and the revolving grip are supplied loose.
To assemble the handle simply screw the grip into the existing hole.
The crank handles can be secured to a shaft by using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a DIN 7349 washer.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06500 inch Crank handles with revolving cylinder grip, inch 323 kB

Drawings

Crank handles with revolving cylinder grip - inch

Item selection/filter

Order No.

SizeVersion 2ADD2HH1H2H3LL2CADAcc.PriceOrder
06500-31CO1without transverse hole80240,37585,849,128,51310412,7 16.40 €
06500-32CO2without transverse hole100290,375107,161,435,51312915,7 18.33 €
06500-32CP3without transverse hole100290,5107,161,435,51312915,7 18.33 €
06500-33CP3without transverse hole125360,5139,582,54418,516119,5 25.25 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83