norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Plastic cylindrical grips, fold-away, inch
06326-01 inch

Plastic cylindrical grips, fold-away, inch

go back

Item description/product images

DescriptionProduct description:Cylindrical grips are supplied assembled and can be screwed onto handwheels, crank handles, etc.
The grooves and conical shape ensure that the cylindrical grips have optimised haptics and good grip.
The fold-down grip prevents protruding edges, which also minimises the risk of injury.
Material:Grip, thermoplastic.
Centre pin, steel.
Version:Grip, black.
Steel parts, black oxidised.
Note:The hole D3 is used for positioning.Advantages:Optimised haptics and good grip
Protruding edges prevented
Grips for handwheels and cranks
Various thread sizes
NOVO grip KIPP design
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06326-01 inch Plastic cylindrical grips, fold-away, inch 265 kB

Drawings

Plastic cylindrical grips, fold-away, inch

Item selection/filter

Order No.Component
material
SizeAA1D

D1D2D3HLL1L3TCADAcc.PriceOrder
06326-01-1AEsteel184,38-3214132,514,53540474,5 18.60 €
06326-01-2A1steel2105,310-3216163,5184449584,5 20.41 €
06326-01-3A2steel312,56,51/4-2020204,522,55559,571,56 23.43 €
06326-01-4A3steel41695/16-1825265,5297083986,5 26.84 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83