norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Plastic cylindrical grips, revolving - inch
06325-01 inch

Plastic cylindrical grips, revolving - inch

go back

Item description/product images

DescriptionProduct description:Cylindrical grips are supplied assembled and can be screwed onto handwheels, crank handles, etc.
The grooves and conical shape ensure that the cylindrical grips have optimised haptics and good grip.
Material:Grip, thermoplastic.
Centre pin, steel.
Version:Grip, black.
Steel parts, black oxidised.
Advantages:Optimised haptics and good grip
Grips for handwheels and cranks
Various thread sizes
NOVO grip KIPP design
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06325-01 inch Cylinder grips, plastic revolving, inch 165 kB

Drawings (total overview)

Plastic cylindrical grips, revolving - inch

Plastic cylindrical grips, revolving, with internal thread - inch

More information

Drawings

Plastic cylindrical grips, revolving, with internal thread - inch

Item selection/filter

Order No.Thread typeComponent
material
SizeD

D1D2L1L2TSWCADAcc.PriceOrder
06325-01-11AEinternal threadsteel18-3214940588 3.34 €
06325-01-12A1internal threadsteel210-32161149,15,11010 3.71 €
06325-01-13A2internal threadsteel31/4-20201461,46,41212 4.00 €
06325-01-14A3internal threadsteel45/16-18251882,512,51615 4.93 €

Plastic cylindrical grips, revolving, with external thread - inch

More information

Drawings

Plastic cylindrical grips, revolving, with external thread - inch

Item selection/filter

Order No.Thread typeComponent
material
SizeD

D1D2LL1L2SWCADAcc.PriceOrder
06325-01-1AEexternal threadsteel18-3214964058 3.34 €
06325-01-2A1external threadsteel210-3216117,549,15,110 3.71 €
06325-01-3A2external threadsteel31/4-202014961,46,412 4.00 €
06325-01-4A3external threadsteel45/16-1825181282,512,515 4.93 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83