norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Grip balls with internal thread, inch
06245_IG inch

Grip balls with internal thread, inch

go back

Item description/product images

DescriptionProduct description:An ergonomically perfect product for a three dimensional grip, with a spherical surface that has vertical ribs to reduce slipping. Fulfills the requirements of diverse application sectors.Material:

Black thermoplastic.
Bush grade 5.8 steel or 1.4305 stainless steel.

Version:Steel trivalent blue passivated, stainless steel bright.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06245_IG inch Grip balls with internal thread, inch 1,1 MB

Drawings

Grip balls with internal thread, inch

Item selection/filter

Order No.Component
material
Colour
Cap
SizeDD1D2D3HH1H2TCADAcc.PriceOrder
06245-1A2steelblack grey RAL 702111/4-20251217253210 4.32 €
06245-1A25steellight grey RAL 703511/4-20251217253210 4.32 €
06245-1A26steeltraffic red RAL 302011/4-20251217253210 4.32 €
06245-1A27steelcolza yellow RAL 102111/4-20251217253210 4.32 €
06245-2A3steelblack grey RAL 702125/16-183215,519333,52,614 4.91 €
06245-2A35steellight grey RAL 703525/16-183215,519333,52,614 4.91 €
06245-2A36steeltraffic red RAL 302025/16-183215,519333,52,614 4.91 €
06245-2A37steelcolza yellow RAL 102125/16-183215,519333,52,614 4.91 €
06245-3A4steelblack grey RAL 702133/8-16401923414314 5.69 €
06245-3A45steellight grey RAL 703533/8-16401923414314 5.69 €
06245-3A46steeltraffic red RAL 302033/8-16401923414314 5.69 €
06245-3A47steelcolza yellow RAL 102133/8-16401923414314 5.69 €
06245-4A4steelblack grey RAL 702143/8-16502431515,54,514 8.74 €
06245-4A45steellight grey RAL 703543/8-16502431515,54,514 8.74 €
06245-4A46steeltraffic red RAL 302043/8-16502431515,54,514 8.74 €
06245-4A47steelcolza yellow RAL 102143/8-16502431515,54,514 8.74 €
06245-4A5steelblack grey RAL 702141/2-13502431515,54,518 8.74 €
06245-4A55steellight grey RAL 703541/2-13502431515,54,518 8.74 €
06245-4A56steeltraffic red RAL 302041/2-13502431515,54,518 8.74 €
06245-4A57steelcolza yellow RAL 102141/2-13502431515,54,518 8.74 €
06245-01A2stainless steelblack grey RAL 702111/4-20251217253210 5.73 €
06245-01A25stainless steellight grey RAL 703511/4-20251217253210 5.73 €
06245-01A26stainless steeltraffic red RAL 302011/4-20251217253210 5.73 €
06245-01A27stainless steelcolza yellow RAL 102111/4-20251217253210 5.73 €
06245-02A3stainless steelblack grey RAL 702125/16-183215,519333,52,614 6.91 €
06245-02A35stainless steellight grey RAL 703525/16-183215,519333,52,614 6.91 €
06245-02A36stainless steeltraffic red RAL 302025/16-183215,519333,52,614 6.91 €
06245-02A37stainless steelcolza yellow RAL 102125/16-183215,519333,52,614 6.91 €
06245-03A4stainless steelblack grey RAL 702133/8-16401923414314 7.96 €
06245-03A45stainless steellight grey RAL 703533/8-16401923414314 7.96 €
06245-03A46stainless steeltraffic red RAL 302033/8-16401923414314 7.96 €
06245-03A47stainless steelcolza yellow RAL 102133/8-16401923414314 7.96 €
06245-04A4stainless steelblack grey RAL 702143/8-16502431515,54,514 10.97 €
06245-04A45stainless steellight grey RAL 703543/8-16502431515,54,514 10.97 €
06245-04A46stainless steeltraffic red RAL 302043/8-16502431515,54,514 10.97 €
06245-04A47stainless steelcolza yellow RAL 102143/8-16502431515,54,514 10.97 €
06245-04A5stainless steelblack grey RAL 702141/2-13502431515,54,518 10.97 €
06245-04A55stainless steellight grey RAL 703541/2-13502431515,54,518 10.97 €
06245-04A56stainless steeltraffic red RAL 302041/2-13502431515,54,518 10.97 €
06245-04A57stainless steelcolza yellow RAL 102141/2-13502431515,54,518 10.97 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83