norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers with external thread, 20 degrees - inch
06380_20 inch

Tension levers with external thread, 20 degrees - inch

go back

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Powder-coated with fine texture, black.Note for ordering:Screws from 70 mm long have 60 mm long threads.
On request:Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06380_20 inch Tension levers with external thread, 20 degrees, inch 233 kB

Drawings

Tension levers with external thread, 20 degrees - inch

Overview of items (compressed)

Item selection/filter
Order No.FormXA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
LFilter
06380-1A31X20°5/16-1888151624251044,54,53758,549,52220/25/30/40/50/60
06380-1A41X20°3/8-1688151624251044,54,53758,549,52220/25/30/40/50/60
06380-1A51X20°1/2-1388151624251044,54,53758,549,52220/25/30/40/50/60
06380-2A51X20°1/2-13106151928321251,55,54268,557,52420/25/30/40/50/60
06380-3A51X20°1/2-13128,515233332135864781652620/25/30/40/50/60
06380-3A61X20°5/8-11128,515233332135864781652620/25/30/40/50/60
06380-4A61X20°5/8-11128,5153041321368,57,556,589,576,53630/40/50/60
06380-4A71X20°3/4-10128,5153041321368,57,556,589,576,53630/40/50/60
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83