norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Painted yellow or black phosphated.Note:Levelling feet consist of a plate and a hollow screw.
The matching hollow screw must be selected based on the inside diameter D1.
The maximum static load is taken up by the hollow screws.
On request:Other dimensions.Accessory:Hollow screw 27793-10.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27793-04 Levelling feet plates steel 116 kB

Drawings

Levelling feet plates steel

Item selection/filter

Order No.Surface finish
body
Main
colour
D

D1D2HCADAcc.PriceOrder
27793-04-1110013painteddaffodil yellow RAL 10071001321,518 14.90 €
27793-04-1112022painteddaffodil yellow RAL 1007120223525 23.76 €
27793-04-1115022painteddaffodil yellow RAL 1007150223525 36.04 €
27793-04-1210013phosphatedblack1001321,518 14.90 €
27793-04-1212022phosphatedblack120223525 23.76 €
27793-04-1215022phosphatedblack150223525 36.04 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83