norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Levelling sets, steel or stainless steel, with spherical levelling washer, low version
27705

Levelling sets, steel or stainless steel, with spherical...

go back

Item description/product images

DescriptionMaterial:

Steel 1.7225.
Stainless steel 1.4305.

Version:Seel version trivalent blue passivated.
Stainless steel version bright.
Note:Levelling sets with spherical washers are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. The spherical washer permits exact alignment when mounting sloping on surfaces of up to 4°.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory:07460 Spherical levelling washers.
96650 Hook wrench with lug, DIN 1810A enhanced.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27705 Levelling sets spherical washer 194 kB

Drawings

Levelling sets, steel or stainless steel, with spherical levelling washer, low version

Item selection/filter

Order No.Main
material
Dfor
screw
D1

D2H
min.
H
max.
ΔHNMαF
kN
F1
kN
CADAcc.PriceOrder
27705-0406high carbon steel6,6M6M15x12522264424036  45.76 €
27705-0506high carbon steel6,6M6M20x13226315426555,7  48.53 €
27705-0508high carbon steel9M8M20x13226315426548  48.53 €
27705-0510high carbon steel11M10M20x13226315426537,9  48.53 €
27705-0710high carbon steel11M10M30x1,545344175212092,9  53.66 €
27705-0712high carbon steel13,5M12M30x1,545344175212080,4  53.66 €
27705-0716high carbon steel17,5M16M30x1,545344175212045,5  53.66 €
27705-0916high carbon steel17,5M16M40x1,5584453962,5210136  71.35 €
27705-0920high carbon steel22M20M40x1,5584453962,521090  71.35 €
27705-0924high carbon steel26M24M40x1,5584453962,521037  71.35 €
27705-1020high carbon steel22M20M50x1,57050601062,5330210  109.83 €
27705-1024high carbon steel26M24M50x1,57050601062,5330157  109.83 €
27705-1030high carbon steel33M30M50x1,57050601062,533053  109.83 €
27705-1224high carbon steel26M24M60x28056681273495322 135.31 €
27705-1230high carbon steel33M30M60x28056681273495218 135.31 €
27705-04061stainless steel6,6M6M15x125222644227,124,14  59.89 €
27705-05061stainless steel6,6M6M20x132263154243,436,56  66.29 €
27705-05081stainless steel9M8M20x132263154243,430,86  66.29 €
27705-05101stainless steel11M10M20x132263154243,423,41  66.29 €
27705-07101stainless steel11M10M30x1,54534417528464,01  83.16 €
27705-07121stainless steel13,5M12M30x1,54534417528454,82  83.16 €
27705-07161stainless steel17,5M16M30x1,54534417528428,9  83.16 €
27705-09161stainless steel17,5M16M40x1,5584453962,514892,9  108.99 €
27705-09201stainless steel22M20M40x1,5584453962,514859,08  108.99 €
27705-09241stainless steel26M24M40x1,5584453962,514820,3  108.99 €
27705-10201stainless steel22M20M50x1,57050601062,5225136,08  161.10 €
27705-10241stainless steel26M24M50x1,57050601062,522597,3  161.10 €
27705-10301stainless steel33M30M50x1,57050601062,522520,6  161.10 €
27705-12241stainless steel26M24M60x28056681273323195,3 192.30 €
27705-12301stainless steel33M30M60x28056681273323118,6 192.30 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83