norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel or 1.4301 stainless steel.
Tension spring stainless steel.

Version:Bright.Note:Barrel hinges.
Opening angle 270°.

Opening spring torque:
M(0°) : 0.12 Nm / M(90°) : 0.09 Nm / M(180°) : 0.06 Nm

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27901 Spring hinges steel or stainless steel, 75 mm 148 kB

Drawings

Spring hinges steel or stainless steel, 75 mm

Item selection/filter

Order No.Main
material
AA1BB1D

D1SF1
N
F2
N
CADAcc.PriceOrder
27901-20750steel2011,275602,81,80,811801210 10.63 €
27901-120750stainless steel A22011,275602,81,80,814301740 16.33 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83