norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel, 1.4301 stainless steel or 5754 aluminium.
Tension spring steel or stainless steel.

Version:Steel electro zinc-plated
Stainless steel and aluminium, bright.
Tension spring Zn/Al alloy.
Note:Barrel hinges.
Opening angle 270°.

Opening spring torque:
M(0°) : 1.5 Nm / M(90°) : 1.1 Nm / M(180°) : 0.65 Nm
Closing spring torque:
M(0°) : 0.25 Nm / M(90°) : 0.65 Nm / M(180°) : 1.1 Nm

By the aluminum hinges, the tension springs are steel alloyed with Zn/Al.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27900 Spring hinges steel, stainless steel or aluminium, 50 mm 184 kB

Drawings (total overview)

Spring hinges steel, stainless steel or aluminium, 50 mm

Spring hinges, steel, stainless steel or aluminium, 50 mm, spring open

More information

Drawings

Spring hinges, steel, stainless steel or aluminium, 50 mm, spring open

Item selection/filter

Order No.Main
material
AA1BB1D

D1SCADAcc.PriceOrder
27900-50500steel5095030542 6.49 €
27900-150500stainless steel A250105030542 14.52 €
27900-250500aluminium5095030542 16.11 €

Spring hinges, steel, stainless steel or aluminium, 50 mm, spring closed

More information

Drawings

Spring hinges, steel, stainless steel or aluminium, 50 mm, spring closed

Item selection/filter

Order No.Main
material
AA1BB1D

D1SCADAcc.PriceOrder
27900-50501steel5095030542 10.79 €
27900-150501stainless steel A250105030542 15.63 €
27900-250501aluminium5095030542 16.11 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83