norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.
Stainless steel A4 1.4401.

Version:Steel electro zinc-plated.
Stainless steel bright.
Note:Block hinges with fastening nuts for overlapping or inset doors.
Mounted with nuts (M6 or M8) from inside. The 3-part versions are not detachable.
The hinge can be used left or right. The opening angle is 180°. Supplied unassembled.
Fastening nuts and washers are supplied.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27890 Block hingeswith fastening nuts 238 kB

Drawings (total overview)

Block hingeswith fastening nuts

Block hinges with fastening nuts, Form A

More information

Drawings

Block hinges with fastening nuts, Form A

Item selection/filter

Order No.FormMain
material
Steel
code
AA1A2BB1D1

CADAcc.PriceOrder
27890-0614027Asteel-1310143927M6 8.77 €
27890-0820033Asteel-1814224933M8 10.36 €
27890-10614027Astainless steel1.43051310143927M6 21.08 €
27890-10820033Astainless steel1.43051814224933M8 22.26 €
27890-20614027Astainless steel1.44011310143927M6 42.78 €
27890-20820033Astainless steel1.44011814224933M8 60.47 €

Block hinges with fastening nuts, Form B

More information

Drawings

Block hinges with fastening nuts, Form B

Item selection/filter

Order No.FormMain
material
Steel
code
AA1A2BB1D1

CADAcc.PriceOrder
27890-10610135Bsteel-13101025,313,5M6 6.11 €
27890-10814165Bsteel-18141432,416,5M8 9.40 €
27890-110610135Bstainless steel1.430513101025,313,5M6 14.10 €
27890-110814165Bstainless steel1.430518141432,416,5M8 14.78 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83