norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
27890-02
Block hinges with fastening nuts
go back
Products
Product overview
Systems and components for machine and plant construction
Clevis joints Rod ends Ball joints Axial joints Levelling sets Swivel feet Levelling feet Tube-end plugs Equipment feet Hinges
Hinges
Block hinges with fastening nuts
Item description/product images
Description
Material:
Hinge stainless steel 1.4305.
Fastening material stainless steel 1.4305.
Version:
Polished.
Note:
Block hinge for flush constructions.
Light and heavy types.
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet 27890-02 Block hinges with fastening nuts
292 kB
Drawings
Item selection/filter
Order No.
A
A1
A2
A3
A4
B
B1
B2
B3
D1
D2
H1
H2
H3
L1
T
Load
capacity
N
CAD
Acc.
Price
Order
27890-02-10630028
45
30
10
7,5
18
40,2
28,2
12
13
M6
6
7
13
12
16
8
2600
21.31
€
27890-02-10840035
61
40
14
10
26
51
35
16
18
M8
8
10
18
16
20
10
4800
38.96
€
Other items in this category
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-60
|
61-70
|
>
|
>>
27850
Hinges
plastic, lift-off, left
27850
Hinges
plastic, lift-off, right
27851
Hinges plastic, separable,
dismountable
27852
Hinges
plastic
27853
Hinges
plastic, with locking lever
27854
Hinges
plastic, with elongated holes
27855
Hinges
plastic with fastening holes
27856
Hinges
plastic, lift-off, with guide tabs
27857
Hinges
plastic, detent
27858
Hinges
plastic, with adjustable friction
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-60
|
61-70
|
>
|
>>
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
Quick order / Check availability
Order article directly or check availability.
display
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
Georgia
香港
Hrvatska
India
Ireland
Ísland
Italia
Jamaica
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malaysia
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Español
Sitemap
Print
Recommended
Top
Copyright © 2025 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83