norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium 6060 T5.
Screws and nuts stainless steel.
Washers PA.
Version:Black anodisedNote:These hinges have a detent mechanism. These index every 30° from 0° to 270° and hold doors or hatches open or tightly closed.
The detent torque is not adjustable.

The hinges are designed for over 30,000 operating cycles.
Torque tolerance ± 20 %.

Fastened using DIN 912/ DIN EN ISO 4762 cap screws.

The loading values given for the hinges are non-binding reference values, which do not consider safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Temperature range:From -30°C to +70°CAccessory:Socket head screws with hexagon socket DIN 912/EN ISO 4762.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27862 Hinges aluminium, with detent 206 kB

Drawings

Hinges aluminium, with detent

Item selection/filter

Order No.AA1BB1D

D1SF1
N
F2
N
Max.
torque
Nm
CADAcc.PriceOrder
27862-556711553867486,3184,51130057001,8 40.62 €
27862-556712553867486,3184,51130057002,5 44.32 €
27862-556713553867486,3184,51130057003,2 53.19 €
27862-556715553867486,3184,51130057005 73.84 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83