norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Housing stainless steel 1.4404.
Piston rod stainless steel 1.4125.
Collision head plastic.

Version:Bright.Note:Industrial shock absorbers are maintenance-free, ready to install hydraulic components. They have an integrated fixed stop. The adjustable version enables precise adjustment to the desired dampening level. After installation, operate and adjust the shock absorber a few times until the desired braking level is achieved.
Exceeding the max. energy intake per hour is possible if temporarily disconnected or the shock absorber is cooled with cylinder exhaust air. The installation position is arbitrary.
Temperature range:-20 °C to +80 °C.On request:Filled with foodstuff compatible oil acc. to USDA-H1.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26301 Industrial shock absorbers adjustable, stainless steel 192 kB

Drawings

Industrial shock absorbers adjustable, stainless steel

Item selection/filter

Order No.ADD1D2KLL1L2Travel
S
SW1max. energy input
per stroke
Nm
max. energy input
per hour
Nm
effective mass
max. kg
speed
range
m/s
return
force
N
CADAcc.PriceOrder
26301-08100072,5M8X162,53,561,55,5457-41440050V=0,2 - 3,56 191.03 €
26301-10100102,5M10X1633,568,56,548,510-1524000500V=0,2 - 3,58 200.55 €
26301-12100122,5M12X11043,589,586612-2235200800V=0,2 - 3,57 204.21 €
26301-14100142,5M14x11044,5105878141330500001500V=0,08 - 623 212.76 €
26301-20100402,5M20X11266181101254018125956256300V=0,08 - 623 348.53 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Shock absorbers
Industrie-Stoßdämpfer Funktionsweise Anwendungsfilm
Mounting clamp strap and adjustable industrial shock absorber or for pneumatic linear modules
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83