norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.
Natural rubber soft (Shore 45A), medium (Shore 60A), hard (Shore 70A).
Version:Steel electro zinc-plated.Note:The rubber-metal overhead elements are suspension elements with built-in shear protection and are suitable for suspending lighting fixtures, apparatus and pipelines. These overhead elements can be subjected to tensile loads and smoothly absorb both impact and acceleration forces.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26132 Rubber-metal overhead element 208 kB

Drawings (total overview)

Rubber-metal overhead element

Rubber-metal overhead element, Form A, external thread

More information

Drawings

Rubber-metal overhead element, Form A, external thread

Item selection/filter

Order No.FormVersion 1BD

D1D2EGHH1H2H3LShore gradeLoad
N
CADAcc.PriceOrder
26132-10845Aexternal thread3225168,572M83833302,51545125 23.94 €
26132-10860Aexternal thread3225168,572M83833302,51560200 23.94 €
26132-10870Aexternal thread3225168,572M83833302,51570300 23.94 €

Rubber-metal overhead element, Form B, internal thread

More information

Drawings

Rubber-metal overhead element, Form B, internal thread

Item selection/filter

Order No.FormVersion 1BD

D1D2EGHH1H2H3TShore gradeLoad
N
CADAcc.PriceOrder
26132-00845Binternal thread3225168,572M83833302,51545125 23.94 €
26132-00860Binternal thread3225168,572M83833302,51560200 23.94 €
26132-00870Binternal thread3225168,572M83833302,51570300 23.94 €

Rubber-metal overhead element, Form C, internal thread

More information

Drawings

Rubber-metal overhead element, Form C, internal thread

Item selection/filter

Order No.FormVersion 1BD

D2EGHH3SWShore gradeLoad
N
CADAcc.PriceOrder
26132-01040Cinternal thread62,56310,585M10301,52140250 14.33 €
26132-01060Cinternal thread62,56310,585M10301,52160700 14.33 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83