norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Low-carbon steel 1.0401 (C15) or stainless steel 1.4301.

Version:Steel, rolled, bright.
Stainless steel, rolled, bright.
Note:Rolled trapezoidal thread spindles with high precision.
ISO trapezoidal thread based on DIN 103.

The feed movement is twice as high with double-start spindles as it is with single-start trapezoidal thread spindles. There is no self-locking due to the high pitch.

Description of a double-start thread drive based on Tr 12x6 P3.
Tr = trapezoidal thread.
12 = OD.
6 = Thread pitch (axial movement after one rotation).
P3 = distance between the two threads.

Tolerance class 7e
Pitch precision 0.3/300 mm
Length sawed with excess, ends not deburred.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24001 Trapezoidal thread spindles double-start, RH thread 164 kB

Drawings

Trapezoidal thread spindles double-start, RH thread

Item selection/filter

Order No.Main
material
DxPD1
min.
D1
max.
D2

LCADAcc.PriceOrder
24001-120611X1000mild steelTr 12x6 P310,19110,4157,841000 22.79 €
24001-160811X1000mild steelTr 16x8 P413,64013,90510,81000 34.83 €
24001-200811X1000mild steelTr 20x8 P417,64017,90514,81000 53.21 €
24001-241011X1000mild steelTr 24x10 P521,09421,39417,51000 60.17 €
24001-301211X1000mild steelTr 30x12 P626,54726,88221,91000 85.13 €
24001-401411X1000mild steelTr 40x14 P736,02036,37530,51000 129.49 €
24001-060212X1000stainless steelTr 6x2 P15,2875,4374,4611000 70.37 €
24001-120612X1000stainless steelTr 12x6 P310,19110,4157,841000 63.14 €
24001-160812X1000stainless steelTr 16x8 P413,64013,90510,81000 99.88 €
24001-200812X1000stainless steelTr 20x8 P417,64017,90514,81000 123.03 €
24001-241012X1000stainless steelTr 24x10 P521,09421,39417,51000 153.70 €
24001-301212X1000stainless steelTr 30x12 P626,54726,88221,91000 234.49 €
24001-401412X1000stainless steelTr 40x14 P736,02036,37530,51000 411.32 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83