norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Inner ring, outer ring and rolling elements, bearing steel.Note:The compact cross-roller bearing is available in two widths: 5 mm and 8 mm. It is characterised by a robust and compact design and is ideal for applications where space is limited and for lightweight constructions.

There are two options for the radial bearing play: Bearings with normal clearance C1 (order number: 23831-0XXXXX) and pre-tensioned bearings S1 (order number: 23831-1XXXXX).

The cross-roller bearings have tolerance class P0. This tolerance class describes the radial and axial deviation of the inner and outer ring.

The cross-roller bearings are sealed on both sides.

Other bearing clearances and tolerance classes are available on request.
Technical data:See Downloads, Technical Information.Drawing reference:
1) Rollers
2) Spacer
3) Inner ring
4) Outer ring
5) Seal
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23831-05 Cross-roller bearing, steel, compact 196 kB
 Technical information for cross-roller bearings 128 kB

Drawings

Cross-roller bearing, steel, compact

Item selection/filter

Order No.Version 2DD1HRD2D3Dynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
23831-05-002005normal play203150,52722,51,41,29 149.42 €
23831-05-003005normal play304150,53732,51,771,97 149.53 €
23831-05-004005normal play405150,54742,522,52 149.65 €
23831-05-005005normal play506150,55752,52,283,2 154.88 €
23831-05-005008normal play506680,56252,55,17,19 155.81 €
23831-05-006005normal play607150,56762,52,634,09 171.30 €
23831-05-006008normal play607680,57262,55,688,68 172.30 €
23831-05-007005normal play708150,57772,52,814,68 194.49 €
23831-05-007008normal play708680,58272,55,989,8 195.57 €
23831-05-008005normal play809150,58782,53,055,43 220.41 €
23831-05-008008normal play809680,59282,56,3711,3 212.88 €
23831-05-009005normal play9010150,59792,53,196,03 230.66 €
23831-05-009008normal play9010680,510292,56,6712,4 231.90 €
23831-05-102005Preloaded203150,52722,51,41,29 170.04 €
23831-05-103005Preloaded304150,53732,51,771,97 170.15 €
23831-05-104005Preloaded405150,54742,522,52 176.23 €
23831-05-105005Preloaded506150,55752,52,283,2 194.26 €
23831-05-105008Preloaded506680,56252,55,17,19 177.25 €
23831-05-106005Preloaded607150,56762,52,634,09 194.37 €
23831-05-106008Preloaded607680,57262,55,688,68 195.37 €
23831-05-107005Preloaded708150,57772,52,814,68 219.34 €
23831-05-107008Preloaded708680,58272,55,989,8 220.42 €
23831-05-108005Preloaded809150,58782,53,055,43 246.09 €
23831-05-108008Preloaded809680,59282,56,3711,3 238.56 €
23831-05-109005Preloaded9010150,59792,53,196,03 260.66 €
23831-05-109008Preloaded9010680,510292,56,6712,4 261.89 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83