norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing fibreglass reinforced plastic.
Bevel gears steel.
Version:Bevel gears case hardened.
Ball bearings with sealing washers.
Note:Universally applicable and maintenance-free bevel gear transmission for redirecting rotational movements by 90°. The rotation direction is arbitrary.

These bevel gears are suitable for manual drives and for temporary mechanical drives at a low speed.

Power input over a hexagon socket. Power output over a hexagon socket or an hexagonal drive shaft.
Technical data:Duty cycle: 20% (at 5 min.)Temperature range:0 °C to +40 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22710 Bevel gears plastic housing 237 kB

Drawings

Bevel gears plastic housing

Item selection/filter

Order No.FormMain
colour
Transmission ratiomax.
rpm
Max. driving
torque M
Nm
SW1SW2L

CADAcc.PriceOrder
22710-111000Ablue1:1150466- 28.95 €
22710-111050Ablue1:115046650 44.70 €
22710-111080Ablue1:115046680 44.72 €
22710-111100Ablue1:1150466100 44.79 €
22710-211000Bred1:11505,577- 39.65 €
22710-211050Bred1:11505,57750 52.99 €
22710-211080Bred1:11505,57780 53.80 €
22710-211100Bred1:11505,577100 53.87 €
22710-221000Bgreen2:11505,577- 39.65 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83