norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Belt back and belt teeth CR.
Tension cords Glascord.
Tooth covering mesh polyamide.
Note:Endless toothed belts with an arched profile as per ISO 13050 with metric pitch. The rounded shape of the tooth contour provides a particularly high degree of safety against incorrect tooth interlocking, combined with a very rounded tooth mesh.
Operating noise is significantly reduced by the rounded tooth mesh.
The toothed belts are robust, economical and versatile.
Temperature range:From -20°C to +100°CAdvantages:- Belt speed vmax perm. 50 m/s
- Transmissible power up to 2.39 kW
- Permissible speed up to 14000 rpm
- Low-noise and low-maintenance
- Very good chemical resistance, particularly against oils, greases and fuels
- Precise positioning and angular accuracy
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22062 Toothed belts profile HTD 3M 154 kB
 Technical information for toothed belts 22062 725 kB

Drawings

Toothed belts profile HTD 3M

Item selection/filter

Order No.

Profilebelt widthEffective lengthNo. of
teeth
CADAcc.PriceOrder
22062-0309X0201HTD3M920167 4.14 €
22062-0309X0210HTD3M921070 4.39 €
22062-0309X0213HTD3M921371 4.39 €
22062-0309X0216HTD3M921672 4.39 €
22062-0309X0225HTD3M922575 4.39 €
22062-0309X0240HTD3M924080 4.39 €
22062-0309X0252HTD3M925284 4.39 €
22062-0309X0255HTD3M925585 4.39 €
22062-0309X0267HTD3M926789 4.39 €
22062-0309X0300HTD3M9300100 4.70 €
22062-0309X0312HTD3M9312104 4.70 €
22062-0309X0318HTD3M9318106 4.70 €
22062-0309X0330HTD3M9330110 4.95 €
22062-0309X0336HTD3M9336112 4.95 €
22062-0309X0339HTD3M9339113 4.95 €
22062-0309X0357HTD3M9357119 5.21 €
22062-0309X0363HTD3M9363121 4.99 €
22062-0309X0384HTD3M9384128 4.99 €
22062-0309X0390HTD3M9390130 4.99 €
22062-0309X0420HTD3M9420140 5.20 €
22062-0309X0447HTD3M9447149 5.20 €
22062-0309X0474HTD3M9474158 5.30 €
22062-0309X0480HTD3M9480160 5.30 €
22062-0309X0501HTD3M9501167 5.49 €
22062-0309X0513HTD3M9513171 5.49 €
22062-0309X0525HTD3M9525175 5.49 €
22062-0309X0537HTD3M9537179 5.60 €
22062-0309X0564HTD3M9564188 6.03 €
22062-0309X0570HTD3M9570190 6.03 €
22062-0309X0606HTD3M9606202 6.15 €
22062-0309X0612HTD3M9612204 6.15 €
22062-0309X0633HTD3M9633211 6.15 €
22062-0309X0669HTD3M9669223 6.41 €
22062-0309X0711HTD3M9711237 6.67 €
22062-0309X0822HTD3M9822274 6.92 €
22062-0309X0843HTD3M9843281 6.92 €
22062-0309X0882HTD3M9882294 7.54 €
22062-0309X0945HTD3M9945315 8.18 €
22062-0309X1002HTD3M91002334 8.54 €
22062-0309X1041HTD3M91041347 8.54 €
22062-0309X1068HTD3M91068356 8.54 €
22062-0309X1071HTD3M91071357 8.54 €
22062-0309X1125HTD3M91125375 9.48 €
22062-0309X1245HTD3M91245415 9.92 €
22062-0309X1500HTD3M91500500 11.78 €
22062-0309X1569HTD3M91569523 12.27 €
22062-0315X0201HTD3M1520167 6.79 €
22062-0315X0210HTD3M1521070 6.79 €
22062-0315X0213HTD3M1521371 6.79 €
22062-0315X0216HTD3M1521672 6.79 €
22062-0315X0225HTD3M1522575 6.92 €
22062-0315X0240HTD3M1524080 6.92 €
22062-0315X0252HTD3M1525284 6.92 €
22062-0315X0255HTD3M1525585 6.92 €
22062-0315X0267HTD3M1526789 7.05 €
22062-0315X0300HTD3M15300100 7.19 €
22062-0315X0312HTD3M15312104 7.43 €
22062-0315X0318HTD3M15318106 7.57 €
22062-0315X0330HTD3M15330110 7.57 €
22062-0315X0336HTD3M15336112 7.57 €
22062-0315X0339HTD3M15339113 7.57 €
22062-0315X0357HTD3M15357119 7.76 €
22062-0315X0363HTD3M15363121 7.76 €
22062-0315X0384HTD3M15384128 7.90 €
22062-0315X0390HTD3M15390130 7.90 €
22062-0315X0420HTD3M15420140 7.90 €
22062-0315X0447HTD3M15447149 8.28 €
22062-0315X0474HTD3M15474158 8.69 €
22062-0315X0480HTD3M15480160 8.69 €
22062-0315X0501HTD3M15501167 8.83 €
22062-0315X0513HTD3M15513171 9.10 €
22062-0315X0525HTD3M15525175 9.10 €
22062-0315X0537HTD3M15537179 9.10 €
22062-0315X0564HTD3M15564188 9.37 €
22062-0315X0570HTD3M15570190 9.37 €
22062-0315X0606HTD3M15606202 9.65 €
22062-0315X0612HTD3M15612204 9.65 €
22062-0315X0633HTD3M15633211 9.76 €
22062-0315X0669HTD3M15669223 10.10 €
22062-0315X0711HTD3M15711237 10.37 €
22062-0315X0822HTD3M15822274 11.25 €
22062-0315X0843HTD3M15843281 11.25 €
22062-0315X0882HTD3M15882294 11.25 €
22062-0315X0945HTD3M15945315 13.01 €
22062-0315X1002HTD3M151002334 13.95 €
22062-0315X1041HTD3M151041347 14.52 €
22062-0315X1068HTD3M151068356 14.52 €
22062-0315X1071HTD3M151071357 14.52 €
22062-0315X1125HTD3M151125375 14.74 €
22062-0315X1245HTD3M151245415 15.71 €
22062-0315X1500HTD3M151500500 17.65 €
22062-0315X1569HTD3M151569523 18.50 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83