norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Belt back and belt teeth CR.
Tension cords Glascord.
Tooth covering mesh polyamide.
Note:Endless toothed belts with an arched profile as per ISO 13050 with metric pitch. The rounded shape of the tooth contour provides a particularly high degree of safety against incorrect tooth interlocking, combined with a very rounded tooth mesh.
Operating noise is significantly reduced by the rounded tooth mesh.
The toothed belts are robust, economical and versatile.
Temperature range:From -20°C to +100°CFeatures:- Belt speed vmax perm. 50 m/s
- Transmissible power up to 8.42 kW
- Permissible speed up to 14000 rpm
- Low-noise and low-maintenance
- Very good chemical resistance, particularly against oils, greases and fuels
- Accurate positioning and angles
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22062 Toothed beltprofile HTD 5M 167 kB
 Technical information for toothed belts 22062 725 kB

Drawings

Toothed beltprofile HTD 5M

Item selection/filter

Order No.belt widthNo. of
teeth
Effective lengthCADAcc.PriceOrder
22062-0515X02751555275 8.38 €
22062-0515X03001560300 8.92 €
22062-0515X03301566330 9.03 €
22062-0515X03501570350 9.09 €
22062-0515X03751575375 9.40 €
22062-0515X03851577385 9.75 €
22062-0515X04001580400 9.75 €
22062-0515X04251585425 9.92 €
22062-0515X04501590450 10.19 €
22062-0515X04601592460 10.29 €
22062-0515X04751595475 10.48 €
22062-0515X050015100500 10.55 €
22062-0515X053515107535 11.12 €
22062-0515X055015110550 11.27 €
22062-0515X056515113565 11.41 €
22062-0515X060015120600 11.57 €
22062-0515X061515123615 11.57 €
22062-0515X062015124620 11.64 €
22062-0515X063015126630 11.76 €
22062-0515X063515127635 11.76 €
22062-0515X066515133665 11.99 €
22062-0515X070015140700 12.56 €
22062-0515X071015142710 12.86 €
22062-0515X074015148740 13.02 €
22062-0515X075515151755 13.21 €
22062-0515X080015160800 13.37 €
22062-0515X083515167835 13.65 €
22062-0515X084015168840 13.80 €
22062-0515X086015172860 14.19 €
22062-0515X089015178890 14.48 €
22062-0515X090015180900 14.66 €
22062-0515X092515185925 15.03 €
22062-0515X095015190950 15.20 €
22062-0515X1000152001000 15.28 €
22062-0515X1050152101050 16.12 €
22062-0515X1125152251125 16.73 €
22062-0515X1200152401200 17.20 €
22062-0515X1270152541270 17.83 €
22062-0515X1420152841420 20.01 €
22062-0515X1500153001500 22.13 €
22062-0515X1595153191595 26.68 €
22062-0515X1690153381690 28.31 €
22062-0515X1800153601800 30.74 €
22062-0515X2000154002000 33.30 €
22062-0525X02752555275 13.28 €
22062-0525X03002560300 13.96 €
22062-0525X03302566330 14.48 €
22062-0525X03502570350 15.03 €
22062-0525X03752575375 15.47 €
22062-0525X03852577385 15.76 €
22062-0525X04002580400 15.76 €
22062-0525X04252585425 16.39 €
22062-0525X04502590450 16.73 €
22062-0525X04602592460 16.93 €
22062-0525X04752595475 17.10 €
22062-0525X050025100500 17.63 €
22062-0525X053525107535 18.11 €
22062-0525X055025110550 18.40 €
22062-0525X056525113565 18.68 €
22062-0525X060025120600 19.11 €
22062-0525X061525123615 19.22 €
22062-0525X062025124620 19.39 €
22062-0525X063025126630 19.47 €
22062-0525X063525127635 19.57 €
22062-0525X066525133665 20.01 €
22062-0525X070025140700 20.38 €
22062-0525X071025142710 20.72 €
22062-0525X074025148740 21.23 €
22062-0525X075525151755 21.95 €
22062-0525X080025160800 22.38 €
22062-0525X083525167835 22.68 €
22062-0525X084025168840 23.12 €
22062-0525X086025172860 23.48 €
22062-0525X089025178890 23.83 €
22062-0525X090025180900 24.29 €
22062-0525X092525185925 24.67 €
22062-0525X095025190950 25.02 €
22062-0525X1000252001000 25.29 €
22062-0525X1050252101050 26.14 €
22062-0525X1125252251125 27.76 €
22062-0525X1200252401200 28.67 €
22062-0525X1270252541270 29.29 €
22062-0525X1420252841420 32.94 €
22062-0525X1500253001500 36.52 €
22062-0525X1595253191595 40.23 €
22062-0525X1690253381690 42.41 €
22062-0525X1800253601800 50.99 €
22062-0525X2000254002000 55.33 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83