norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Glide rails PE-UHMW for roller chains DIN ISO 606
22282

Glide rails PE-UHMW for roller chains DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Polyethylene PE-UHMW (ultra-high molecular weight polyethylene).Version:Green.Note:Glide rails for roller chains as defined in DIN ISO 606. These support and guide the roller chains on the return side, thus extending useful life by significantly reducing wear on the roller chains. They reduce vibrations and noise in the chain drive.

These glide rails have high abrasion and wear resistance. They are maintenance-free, acid-proof and have high chemical resistance.
Temperature range:-200 °C to +60 °C (briefly up to +80 °C).Assembly:The glide rails can be fastened to the system by threaded holes or counterbores. Not suitable for gluing.

The glide rails must be mounted so that the material is allowed to expand. A property of thermoplastic materials is that they expand or contract more than metals when there are temperature variations.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22282 Glide rails PE-UHMW for roller chains DIN ISO 606 289 kB

Drawings

Glide rails PE-UHMW for roller chains DIN ISO 606

Item selection/filter

Order No.FormISO No.Division inchesB

B1EHH1LCADAcc.PriceOrder
22282-0611510X2000A06 B-13/8X7/32155,4-101,52000 23.72 €
22282-0812010X2000A08 B-11/2X5/16207,4-102,22000 25.42 €
22282-0812015X2000A08 B-11/2X5/16207,4-152,22000 28.50 €
22282-0812020X2000A08 B-11/2X5/16207,4-202,22000 23.23 €
22282-1012010X2000A10 B-15/8X3/8209,3-102,62000 24.20 €
22282-1012015X2000A10 B-15/8X3/8209,3-152,62000 27.31 €
22282-1012020X2000A10 B-15/8X3/8209,3-202,62000 31.40 €
22282-1212510X2000A12 B-13/4X7/162511,3-102,42000 25.88 €
22282-1212515X2000A12 B-13/4X7/162511,3-152,42000 29.72 €
22282-1212520X2000A12 B-13/4X7/162511,3-202,42000 34.02 €
22282-1614015X2000A16 B-11X17mm4016-153,52000 36.67 €
22282-1614020X2000A16 B-11X17mm4016-203,52000 42.65 €
22282-2014515X2000A20 B-11 1/4X3/44518-154,22000 38.58 €
22282-2416015X2000A24 B-11 1/2X16024-155,52000 45.30 €
22282-0622510X2000B06 B-23/8X7/32255,44,8101,52000 28.75 €
22282-0823510X2000B08 B-21/2X5/16357,46,4102,22000 32.11 €
22282-0823515X2000B08 B-21/2X5/16357,46,4152,22000 36.67 €
22282-0823520X2000B08 B-21/2X5/16357,46,4202,22000 44.34 €
22282-1024010X2000B10 B-25/8X3/8409,37,1102,62000 34.06 €
22282-1224510X2000B12 B-23/4X7/164511,38,1102,42000 35.24 €
22282-1624815X2000B16 B-21X17mm481616153,52000 42.65 €
22282-2025515X2000B20 B-11 1/4X3/4551819154,22000 46.00 €
22282-2427220X2000B24 B-11 1/2X1722424205,52000 65.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83