norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Sprocket steel.
Ball bearing chrome steel.
Screw and nut steel.
Version:Sprocket teeth hardened to HRC 50, electro zinc-plated.
Ball bearing with sealing discs 2Z-C3.
Screw ISO 4017, grade 8.8, electro zinc-plated.
Nut ISO 4035, grade 8, electro zinc-plated.
Note:For tensioning roller chains. The sprocket set can be combined with all tensioning elements to form a ready-to-install chain clamp. The ball bearings are sealed both sides, permanently lubricated and maintenance-free.

The sprocket can be moved on the screw and thus adapted to the chain track. With the duplex and triplex version, precision spacer sleeves ensure correct chain guidance.

Rigid mounting without a tensioning element is also possible. Can also be used as an idler sprocket.
Temperature range:-40 °C to +120 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22281 Sprocket sets 407 kB

Drawings

Sprocket sets

Item selection/filter

Order No.Version 1ISO No.Pitch
inch
Pitch
mm
No. of
teeth
A

BB1DD1LBall bearing

Tightening torque
of screw C1
Nm
Suitable for
clamping element
size
CADAcc.PriceOrder
22281-06110single06 B-13/8X7/329,525 x 5,721521-5095,7M1045,81606200-2Z202+3 20.65 €
22281-08110single08 B-11/2X5/1612,7 x 7,751521-5097,2M1061,09606200-2Z203 22.87 €
22281-10112single10 B-15/8X3/815,875 x 9,651527-67129,1M1276,36806301-2Z354 30.07 €
22281-12112single12 B-13/4X7/1619,05 x 11,681527-671211,5M1291,63806301-2Z354 35.59 €
22281-12120single12 B-13/4X7/1619,05 x 11,681538-1011511,5M2091,631206304-2Z1605 40.83 €
22281-16120single16 B-11X17,02mm25,4 x 17,021338-1011516,2M20106,141206304-2Z1605 51.87 €
22281-06210duplex06 B-23/8X7/329,525 x 5,721526-4419,25,7M1045,81606200-2Z202+3 38.85 €
22281-08210duplex08 B-21/2X5/1612,7 x 7,751528-4222,97,2M1061,09606200-2Z203 44.72 €
22281-10212duplex10 B-25/8X3/815,875 x 9,651535-5928,69,1M1276,36806301-2Z354 53.91 €
22281-12212duplex12 B-23/4X7/1619,05 x 11,681537-5731,511,5M1291,63806301-2Z354 63.66 €
22281-12220duplex12 B-23/4X7/1619,05 x 11,681538-10134,511,5M2091,631206304-2Z1605 90.19 €
22281-16220duplex16 B-21X17,02mm25,4 x 17,021348-9246,916,2M20106,141206304-2Z1605 94.69 €
22281-06310triplex06 B-33/8X7/329,525 x 5,721532-3929,45,7M1045,81606200-2Z203 60.87 €
22281-08312triplex08 B-31/2X5/1612,7 x 7,751541-53407,2M1261,09806301-2Z354 82.06 €
22281-10312triplex10 B-35/8X3/815,875 x 9,651543-5145,29,1M1276,36806301-2Z354 85.71 €
22281-10320triplex10 B-35/8X3/815,875 x 9,651555-8548,29,1M2076,361206304-2Z1605 114.74 €
22281-12320triplex12 B-33/4X7/1619,05 x 11,681558-825411,5M2091,631206304-2Z1605 108.01 €
22281-08112single08 B-11/2X5/1612,7 x 7,751527-67127,2M1261,09806301-2Z354 30.72 €
22281-10120single10 B-15/8X3/815,875 x 9,651538-101159,1M2076,361206304-2Z1605 53.94 €
22281-20120single20 B-11 1/4X3/431,75 x 19,561341-1211518,5M20132,671406304-2Z1606 98.01 €
22281-24120single24 B-11 1/2X138,1 x 25,41141-1211524,1M20135,231406304-2Z1606 116.30 €
22281-08212duplex08 B-21/2X5/1612,7 x 7,751534-60267,2M1261,09806301-2Z354 56.19 €
22281-10220duplex10 B-25/8X3/815,875 x 9,651547-9331,59,1M2076,361206304-2Z1605 91.39 €
22281-20220duplex20 B-21 1/4X3/431,75 x 19,561359-10351,518,5M20132,671406304-2Z1606 181.42 €
22281-24220duplex24 B-21 1/2X138,1 x 25,41165-9763,424,1M20135,231406304-2Z1606 269.55 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83