norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Housing 1.4308 stainless steel, from size 5 1.4301.
Clamping arm 1.4301 stainless steel.
Buffer natural rubber.
Screw stainless steel A2.

Version:Housing and lever arm bright.
Screw ISO 4017, grade 70, bright.
Note:Clamping element with integrated highly elastic, shape-retaining natural rubber buffer.

Together with a chain tensioner set, sprocket set or a tension pulley, the clamping element makes a ready-to-install tensioning unit suitable for tensioning chain and belt drives. Suitable for both tensioning directions. The clamping elements are maintenance-free and tear-off resistant.

The clamping element is fastened to the machine component through a bore. If necessary, a heavy-duty dowel pin can be inserted in the positioning notch “P” for torque support.
Temperature range:-55 °C to +85 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22281-14 Clamping elements stainless steel 261 kB

Drawings

Clamping elements stainless steel

Item selection/filter

Order No.SizeA1A2A3BD

D1D2HLL1L2L3PS1Tightening torque
of screw C1
Nm
F1
N
F2
N
CADAcc.PriceOrder
22281-14-11806016,62037,58,5M69052+1 -0,525658421090110 46.97 €
22281-14-221008019,5254810,5M811563+1 -0,525858,55325140170 69.53 €
22281-14-331008024,5306010,5M1011578+1,5 -0,5301068,55348320430 79.25 €
22281-14-4413010034507812,5M12155108+2 -0,54014810,569828201050 152.19 €
22281-14-5517513542609820,5M16205130+2 -0,540158129319915001940 278.40 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83