norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets, duplex 5/8" x 3/8" DIN ISO 606
22265

Sprockets, duplex 5/8" x 3/8" DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Low-carbon steel.Version:Bright, not hardened (cannot be hardened).Note:Sprockets for DIN ISO 606 roller chains.
The disc sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the disc sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22265 Sprockets, duplex 5/8" x 3/8" DIN ISO 606 224 kB

Drawings

Sprockets, duplex 5/8" x 3/8" DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D3
max.
B1B2CRCADAcc.PriceOrder
22265-3058030801010 B-25/8 x 3/815,875 x 9,651058,351,3710925,51,616 5.27 €
22265-3058030801110 B-25/8 x 3/815,875 x 9,651163,256,3410925,51,616 10.81 €
22265-3058030801410 B-25/8 x 3/815,875 x 9,651478,271,3410925,51,616 13.34 €
22265-3058030801510 B-25/8 x 3/815,875 x 9,651583,276,3612925,51,616 12.55 €
22265-3058030801710 B-25/8 x 3/815,875 x 9,651793,386,3912925,51,616 15.41 €
22265-3058030801810 B-25/8 x 3/815,875 x 9,651898,391,4212925,51,616 17.08 €
22265-3058030801910 B-25/8 x 3/815,875 x 9,6519103,396,4512925,51,616 18.79 €
22265-3058030802010 B-25/8 x 3/815,875 x 9,6520108,4101,4912925,51,616 16.46 €
22265-3058030802110 B-25/8 x 3/815,875 x 9,6521113,4106,5216925,51,616 17.94 €
22265-3058030802210 B-25/8 x 3/815,875 x 9,6522118,4111,5516925,51,616 19.67 €
22265-3058030802310 B-25/8 x 3/815,875 x 9,6523123,5116,5816925,51,616 21.26 €
22265-3058030802410 B-25/8 x 3/815,875 x 9,6524128,5121,6216925,51,616 23.00 €
22265-3058030802710 B-25/8 x 3/815,875 x 9,6527143,6136,7520925,51,616 29.59 €
22265-3058030802910 B-25/8 x 3/815,875 x 9,6529153,7146,8320925,51,616 33.96 €
22265-3058030803010 B-25/8 x 3/815,875 x 9,6530158,8151,8720925,51,616 34.82 €
22265-3058030803410 B-25/8 x 3/815,875 x 9,6534178,9172,0520925,51,616 44.15 €
22265-3058030803810 B-25/8 x 3/815,875 x 9,6538199,1192,2420925,51,616 55.95 €
22265-3058030804010 B-25/8 x 3/815,875 x 9,6540209,2202,3420925,51,616 61.89 €
22265-3058030804310 B-25/8 x 3/815,875 x 9,6543225,9217,4925925,51,616 71.89 €
22265-3058030805210 B-25/8 x 3/815,875 x 9,6552271,3262,9225925,51,616 104.75 €
22265-3058030805710 B-25/8 x 3/815,875 x 9,6557296,6288,1825925,51,616 125.50 €
22265-3058030806010 B-25/8 x 3/815,875 x 9,6560311,7303,3225925,51,616 138.51 €
22265-3058030807210 B-25/8 x 3/815,875 x 9,6572372,3363,9525925,51,616 204.52 €
22265-3058030807510 B-25/8 x 3/815,875 x 9,6575387,5379,0925925,51,616 221.16 €
22265-3058030807610 B-25/8 x 3/815,875 x 9,6576392,5384,1625925,51,616 226.84 €
22265-3058030808010 B-25/8 x 3/815,875 x 9,6580412,7404,3525925,51,616 250.40 €
22265-3058030808510 B-25/8 x 3/815,875 x 9,6585438429,6230925,51,616 281.61 €
22265-3058030809010 B-25/8 x 3/815,875 x 9,6590463,3454,8830925,51,616 314.49 €
22265-3058030809510 B-25/8 x 3/815,875 x 9,6595488,5480,1430925,51,616 349.89 €
22265-3058030810010 B-25/8 x 3/815,875 x 9,65100513,8505,430925,51,616 386.09 €
22265-3058030811410 B-25/8 x 3/815,875 x 9,65114584,5576,1330925,51,616 498.44 €
22265-3058030812010 B-25/8 x 3/815,875 x 9,65120614,8606,4430925,51,616 550.80 €
22265-3058030812510 B-25/8 x 3/815,875 x 9,65125640,1631,7130925,51,616 596.76 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83