norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets duplex 1" x 17,02 mm DIN ISO 606
22265

Sprockets duplex 1" x 17,02 mm DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Low-carbon steel.Version:Bright, not hardened (cannot be hardened).Note:Sprockets for DIN ISO 606 roller chains.
The disc sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the disc sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22265 Sprockets duplex 1" x 17,02 mm DIN ISO 606 222 kB

Drawings

Sprockets duplex 1" x 17,02 mm DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D3
max.
B1B2CRCADAcc.PriceOrder
22265-3100170200816 B-21 x 17,02mm25,4 x 17,02877,966,371615,847,72,526 15.02 €
22265-3100170201016 B-21 x 17,02mm25,4 x 17,021093,882,191615,847,72,526 21.22 €
22265-3100170201116 B-21 x 17,02mm25,4 x 17,0211101,790,142015,847,72,526 24.64 €
22265-3100170201216 B-21 x 17,02mm25,4 x 17,0212109,798,142015,847,72,526 27.73 €
22265-3100170201316 B-21 x 17,02mm25,4 x 17,0213117,7106,122015,847,72,526 32.83 €
22265-3100170201516 B-21 x 17,02mm25,4 x 17,0215133,7122,172015,847,72,526 43.80 €
22265-3100170201616 B-21 x 17,02mm25,4 x 17,0216141,8130,22015,847,72,526 49.07 €
22265-3100170201716 B-21 x 17,02mm25,4 x 17,0217149,8138,222015,847,72,526 54.52 €
22265-3100170201916 B-21 x 17,02mm25,4 x 17,0219165,9154,332015,847,72,526 67.28 €
22265-3100170202016 B-21 x 17,02mm25,4 x 17,0220173,9162,382015,847,72,526 74.51 €
22265-3100170204416 B-21 x 17,02mm25,4 x 17,0244369,8356,062515,847,72,526 339.51 €
22265-3100170204516 B-21 x 17,02mm25,4 x 17,0245377,9364,122515,847,72,526 354.04 €
22265-3100170204616 B-21 x 17,02mm25,4 x 17,0246386372,212515,847,72,526 382.03 €
22265-3100170204816 B-21 x 17,02mm25,4 x 17,0248402,1388,362515,847,72,526 400.65 €
22265-3100170205016 B-21 x 17,02mm25,4 x 17,0250418,3404,522515,847,72,526 428.06 €
22265-3100170205216 B-21 x 17,02mm25,4 x 17,0252434,5420,673015,847,72,526 475.30 €
22265-3100170205516 B-21 x 17,02mm25,4 x 17,0255458,7444,933015,847,72,526 529.13 €
22265-3100170205616 B-21 x 17,02mm25,4 x 17,0256466,8453,014015,847,72,526 547.71 €
22265-3100170205716 B-21 x 17,02mm25,4 x 17,0257474,9461,074015,847,72,526 566.52 €
22265-3100170206016 B-21 x 17,02mm25,4 x 17,0260499,1485,324015,847,72,526 625.30 €
22265-3100170206216 B-21 x 17,02mm25,4 x 17,0262515,3501,54015,847,72,526 665.93 €
22265-3100170206516 B-21 x 17,02mm25,4 x 17,0265539,5525,734015,847,72,526 729.27 €
22265-3100170206816 B-21 x 17,02mm25,4 x 17,0268563,8549,984015,847,72,526 795.21 €
22265-3100170207016 B-21 x 17,02mm25,4 x 17,0270579,9566,144015,847,72,526 841.39 €
22265-3100170207216 B-21 x 17,02mm25,4 x 17,0272596,1582,324015,847,72,526 888.52 €
22265-3100170207516 B-21 x 17,02mm25,4 x 17,0275620,3606,554015,847,72,526 964.79 €
22265-3100170207616 B-21 x 17,02mm25,4 x 17,0276628,4614,654015,847,72,526 987.16 €
22265-3100170208016 B-21 x 17,02mm25,4 x 17,0280660,7646,964015,847,72,526 1,092.56 €
22265-3100170208516 B-21 x 17,02mm25,4 x 17,0285701,2687,44015,847,72,526 1,226.84 €
22265-3100170209016 B-21 x 17,02mm25,4 x 17,0290741,6727,814015,847,72,526 1,370.90 €
22265-3100170209516 B-21 x 17,02mm25,4 x 17,0295782768,224015,847,72,526 1,524.56 €
22265-3100170210016 B-21 x 17,02mm25,4 x 17,02100822,4808,634015,847,72,526 1,682.82 €
22265-3100170211416 B-21 x 17,02mm25,4 x 17,02114935,6921,824015,847,72,526 2,178.56 €
22265-3100170212516 B-21 x 17,02mm25,4 x 17,021251024,51010,734015,847,72,526 2,608.61 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83