norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets triplex 3/8" x 7/32" DIN ISO 606
22254

Sprockets triplex 3/8" x 7/32" DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Steel C45.Version:Bright, not hardened.Note:Sprockets with hub one side for DIN ISO 606 roller chains.
The sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22254 Sprockets triplex 3/8" x 7/32" DIN ISO 606 298 kB

Drawings

Sprockets triplex 3/8" x 7/32" DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D2D3
max.
B1B3LCRCADAcc.PriceOrder
22254-3038073200906 B-33/8 x 7/329,525 x 5,72931,527,851885,225,632110 4.89 €
22254-3038073201006 B-33/8 x 7/329,525 x 5,721034,530,8220105,225,632110 5.20 €
22254-3038073201106 B-33/8 x 7/329,525 x 5,721137,533,822125,225,635110 5.31 €
22254-3038073201206 B-33/8 x 7/329,525 x 5,721240,536,825125,225,635110 5.45 €
22254-3038073201306 B-33/8 x 7/329,525 x 5,721343,539,828125,225,635110 6.36 €
22254-3038073201506 B-33/8 x 7/329,525 x 5,721549,545,8134125,225,635110 7.29 €
22254-3038073201606 B-33/8 x 7/329,525 x 5,721652,548,8237125,225,635110 7.73 €
22254-3038073201706 B-33/8 x 7/329,525 x 5,721755,551,8340125,225,635110 7.84 €
22254-3038073201806 B-33/8 x 7/329,525 x 5,721858,654,8543125,225,635110 8.15 €
22254-3038073202006 B-33/8 x 7/329,525 x 5,722064,660,8949125,225,635110 8.92 €
22254-3038073202206 B-33/8 x 7/329,525 x 5,722270,666,9355165,225,640110 10.24 €
22254-3038073202406 B-33/8 x 7/329,525 x 5,722476,772,9761165,225,640110 12.14 €
22254-3038073202506 B-33/8 x 7/329,525 x 5,722579,77664165,225,640110 13.00 €
22254-3038073203006 B-33/8 x 7/329,525 x 5,723094,891,1279165,225,640110 17.91 €
22254-3038073203306 B-33/8 x 7/329,525 x 5,7233103,9100,280165,225,640110 21.34 €
22254-3038073203606 B-33/8 x 7/329,525 x 5,7236113109,2990165,225,640110 24.98 €
22254-3038073203706 B-33/8 x 7/329,525 x 5,7237116112,3290165,225,640110 26.08 €
22254-3038073204006 B-33/8 x 7/329,525 x 5,7240125,1121,490165,225,640110 29.51 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83