norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Connecting links duplex, stainless steel DIN ISO 606
22213

Connecting links duplex, stainless steel DIN ISO 606

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Stainless steel 1.4301.

Note:Connecting links for DIN ISO 606 duplex roller chains.

By Form E, the spring clip must be mounted with the closed end facing the direction of movement.

Offset links are required to close the chain if there is an odd number of links. Using offset links reduces the power and tensile strength by 20%.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22213 Connecting links duplex, stainless steel DIN ISO 606 197 kB

Drawings (total overview)

Connecting links duplex, stainless steel DIN ISO 606

Connecting links duplex, stainless steel DIN ISO 606, Form E

More information

Drawings

Connecting links duplex, stainless steel DIN ISO 606, Form E

Item selection/filter

Order No.

ISO No.PSuitable for
chains
CADAcc.PriceOrder
22213-3038073206 B-29,5253/8 x 7/32 3.60 €
22213-3012051608 B-212,71/2 x 5/16 4.15 €
22213-3058030810 B-215,8755/8 x 3/8 5.53 €
22213-3034071612 B-219,053/4 x 7/16 8.65 €
22213-3100170216 B-225,41 x 17,02 mm 14.27 €

Connecting links duplex, stainless steel DIN ISO 606, Form L

More information

Drawings

Connecting links duplex, stainless steel DIN ISO 606, Form L

Item selection/filter

Order No.

ISO No.PSuitable for
chains
CADAcc.PriceOrder
22213-4038073206 B-29,5253/8 x 7/32 8.77 €
22213-4012051608 B-212,71/2 x 5/16 9.23 €
22213-4058030810 B-215,8755/8 x 3/8 12.66 €
22213-4034071612 B-219,053/4 x 7/16 19.73 €
22213-4100170216 B-225,41 x 17,02 mm 32.81 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83