norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.Version:Scale surface ground and black anodisedNote:Rigid, heavy-duty design aluminium linear scales.
Cross section 30 x 6 mm.

Black anodised surface and high contrast graduations for legibility without shading.
The graduations are deep lasered.
On request:– Zero mark right or centre
– Graduations top or both sides
– Other lengths
Drawing reference:
1) counterbore to DIN 74-B f 5
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21884 Linear scalesself-adhesive or with screw holes, aluminium 186 kB

Drawings

Linear scalesself-adhesive or with screw holes, aluminium

Item selection/filter

Order No.Kind of fasteningVersion 1Zero pointDivisionGraduationsBHLL1CADAcc.PriceOrder
21884-000010X0500self adhesivehorizontalleft1 mmbottom306500500 28.42 €
21884-000010X1000self adhesivehorizontalleft1 mmbottom30610001000 57.80 €
21884-100010X0500fastening holeshorizontalleft1 mmbottom306500510 30.19 €
21884-100010X1000fastening holeshorizontalleft1 mmbottom30610001010 63.70 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83