norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Frame brass.
Bullseye level body polyamide.
Version:Nickel-plated and high-gloss polished.Note:Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
- Sensitivity in angular minutes for 2 mm bubble travel
- The bullseye level is calibrated to underside of the flange
- Bead edge with serrations for recessing
- Clear filling
- Black contrast ring
- White level base
Temperature range:-35 °C up to +55 °C.Assembly:- Measure the level body
- Assemble by pressing in a hole that is 0.02 mm – 0.03 mm smaller than the Ø of the level body
- A chamfer on the hole will ease pressing in
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21804 Bullseye levels with bead-edged frame 240 kB

Drawings

Bullseye levels with bead-edged frame

Item selection/filter

Order No.D

D1D2HH1SensitivityCADAcc.PriceOrder
21804-18103020181210830' 9.72 €
21804-20123025201412930' 12.95 €
21804-281330302820131030' 20.52 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83