norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swivel adapter, antistatic plastic for profile slots
10550-10

Swivel adapter, antistatic plastic for profile slots

go back

Item description/product images

DescriptionMaterial:Adapter carbon fibre reinforced antistatic PA.
Slot keys die-cast zinc.
Fastening material steel.
Version:Steel electro zinc-plated.Note:These adapters are used to fasten clip-in bins to profile slots (slot size 8 or 10).
The adapter swivels through 45° in both directions.
Application:Sensitive electrical or electronic equipment, components and devices (ESD sensitive elements) may be damaged or destroyed by electrostatic discharges (ESD) in the immediate vicinity.
Electrostatic discharges can come from people or through handling ESD sensitive components (e.g. during production, assembly, transport, storage etc).
Electrically conductive products which conform to DIN EN 61340-5-1 are essential within electronic environments to prevent an electrostatic discharge.
These products can be used for ESD applications or in ESD protection areas (EPA) in accordance with DIN EN 61340-5-1.
Applications:Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Safety:These ESD products can also be used for devices, components and protection systems in areas where there is risk of explosion.
These ESD products prevent electrostatic spark discharges, and eliminate the risk of ignition of gases and dust which could lead to explosions in enclosed spaces.
Manufacturers and operators must apply and comply with the ATEX directives for protecting persons working in areas where there is a risk of explosion.
Supplied with1x top adapter housing.
1x bottom adapter housing.
1x adapter flange.
1x M4 hex nut.
1x M4x35 countersunk screw.
4x slot keys, slot size 8/10.
1x M8x16 cap screw.
Special features:
  RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10550-10 Swivel adapter, antistatic plastic for profile slots 272 kB

Drawings

Swivel adapter, antistatic plastic for profile slots

Item selection/filter

Order No.B

B1B2HLL1L2BN=Slot widthCADAcc.PriceOrder
10550-10-511885114,24046,13610,18/10 9.33 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83