norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Tailstock aluminium.
Centres steel.
Version:Tailstock hard-coated.
Centres nitro-carburised.
Note:The tailstock consists of two halves with a fixed and a movable centre. The movable centre is spring-loaded and can be locked. The centres can be exchanged as required (centres for tailstocks 34024-01).
Suitable for the T-slots on the quick-change pallet system 34022

D min. and D max. refer to the workpiece being measured.
Accessory:Centres 34024-01.
Quick-change pallet system 34022.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 34024_Datasheet_32620_Tailstock_aluminium_with_centre_height_12_mm--en 227 kB

Drawings

Tailstock, aluminium 
with centre height 12 mm

Item selection/filter

Order No.BB1B2B3B4B5D
min.
D
max.
D1

D2D3HH1H2H3H4LL1L2CADAcc.PriceOrder
34024-1120345311345102201212,51515122335,71,544356,515 572.03 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83