norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing, steel plate.
Wheel rim, high-quality thermoplastic polyurethane.
Wheel tread, high-quality polyamide.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Application:Loads can be transported with low noise and maximum ease in area's with high hygiene requirements.Temperature range:-20 °C - +70 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95046_LS Swivel castor with stop fix for sterile areas 253 kB

Drawings

Swivel castor with stop fix for sterile areas
Swivel castor with stop fix for sterile areas

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2RPermissible
load
kg
CADAcc.PriceOrder
95046-111000352Swivel castorplain bearing36356055851009125100807686200 82.46 €
95046-111250402Swivel castorplain bearing404060558512591501008076102,5250 101.72 €
95046-111600452Swivel castorplain bearing6045807511016011195140105-140400 139.29 €
95046-112000502Swivel castorplain bearing6550807511020011235140105-165400 185.36 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83