norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Stainless steelVersion:Passivated.Note:Threaded inserts allow threaded holes which have been damaged, torn out or jammed to be used again or to be repaired. This makes it possible to recover scrap and rejects of expensive products.
Threaded inserts are suitable for use in various materials, including light metals and casting.
Inserts with internal threads larger than M6 are supplied with four locking pins instead of two.
Permissible deviations:
the medium tolerance class applies to the threads listed, i.e. 6H for nut threads and 6g for bolt threads.
Other dimensions ±0.25 mm.

Technical information see operating instructions for threaded inserts.
Advantages:- Quick and easy installation.
- The insert is fixed with pins in order to prevent torsion due to twisting or vibrations.
- No other special tools are required besides the assembly tool.
Drawing reference:
1) locking pin
2) self-locking part of internal thread
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07663 Threaded inserts with internal thread, self-locking 228 kB

Drawings

Threaded inserts with internal thread, self-locking

Item selection/filter

Order No.D1
internal
thread
D2
external
thread
L1
length
L
length
Core
drill Ø
Counter-
sink Ø
+0.25
Tap
size
Min.
thread
depth
Removal
drill
Ø
Removal
drilling
depth
Order No.
assembly tools
CADAcc.PriceOrder
07663-105M5M8486,98,3M89,55,5407660-805  8.99 €
07663-106M6M10x1,255108,810,3M10x1,2511,57,54,807660-806  9.23 €
07663-108M8M12x1,2561210,812,3M12x1,2513,59,54,807660-808  9.87 €
07663-110M10M14x1,571412,814,3M14x1,515,511,54,807660-810  10.74 €
07663-112M12M16x1,581614,816,3M16x1,517,513,54,807660-812  13.65 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83